norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Protective rubber sleeves for universal and cardan joints (double)
23415

Protective rubber sleeves for universal and cardan joints...

go back

Item description/product images

DescriptionNote:These rubber sleeves fit over double joints from OD 16 mm. They are made of an elastic, oil-resistant plastic and are produced by a dipping method.
By diameter D, D1 can shrink by up to 10%. The length L can vary by ±5%.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23415 Protective rubber sleeves for universal and cardan joints (double) 107 kB

Drawings

Protective rubber sleeves for universal and cardan joints (double)

Item selection/filter

Order No.DD1LSuitable for
double joints of
shaft Ø (D1)
CADAcc.PriceOrder
23415-1616335516 8.15 €
23415-2020346620 8.66 €
23415-2422,5428124 9.91 €
23415-2826,5499328 11.24 €
23415-3230,559105,532 12.17 €
23415-40387213140 13.58 €
23415-50488816350 17.27 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83