norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Cardan single joints, stainless steel, with plain bearing, similar to DIN 808
23403-01

Cardan single joints, stainless steel, with plain bearing,...

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.Note:Cardan joints with plain bearing can be swivelled by 45°. The maximum speed is 500 U/min.

The cardan joints are mounted almost play-free. Due to their high corrosion resistance, they are particularly suitable for outdoor applications or for use in the chemical, foodstuff or pharmaceutical industries.

The components of the stainless steel cardan joints are not hardened. As a result, the operating conditions and the threshold values are far below those of steel cardan joints. The guidelines for the selection of stainless steel cardan joints must be individually determined by the user for the respective application.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23403-01 Cardan single joints, stainless steel, with plain bearing, similar to DIN 808 221 kB
 Cardan shafts: mounting and maintenance 108 kB

Drawings

Cardan single joints, stainless steel, with plain bearing, similar to DIN 808
Cardan single joints, stainless steel, with plain bearing, similar to DIN 808

Item selection/filter

Order No.B

DD1LL1L2Product typeTCADAcc.PriceOrder
23403-01-06034-61634178reamed hole without slot- 42.11 €
23403-01-08040-816402011reamed hole without slot- 42.39 €
23403-01-10048-1022482412reamed hole without slot- 42.40 €
23403-01-12056-1225562813reamed hole without slot- 49.52 €
23403-01-16068-1632683416reamed hole without slot- 53.29 €
23403-01-20082-2042824118reamed hole without slot- 75.65 €
23403-01-25108-25501085426reamed hole without slot- 101.71 €
23403-01-106034261634179reamed hole with slot7 49.47 €
23403-01-1080402816402011reamed hole with slot9 50.93 €
23403-01-11004831020482412reamed hole with slot11,4 53.39 €
23403-01-11205641225562814reamed hole with slot13,8 62.32 €
23403-01-11606851632683416reamed hole with slot18,3 68.38 €
23403-01-12008262040824120reamed hole with slot22,8 86.24 €
23403-01-125108825501045225reamed hole with slot28,3 112.22 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83