norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Bevel gears, plastic, ratio 1:1.5 injection moulded, straight teeth, engagement angle 20°
22432

Bevel gears, plastic, ratio 1:1.5 injection moulded, straight...

go back

Item description/product images

DescriptionMaterial:Polyacetal (POM) or polyketone (PK).Version:Injection moulded, straight teeth. Engagement angle 20°. Axis angle = 90°.
Machined bores from module 1.5.
Polyacetal, white.
Polyketone, ivory tone.
Note:Polyacetal: Standard material with high hardness grade and low coefficient of friction.

Polyketone: Material with significantly longer service life, higher power transmission and greater security against tooth breakage due to the extraordinarily high wear resistance and very good tribological properties.

Can be used under water and other media.

Injection moulded gear wheels may have internal manufacture-related cavities. These may become visible during drilling or broaching. They do not impair the function.

Bevel gear wheels are supplied as single components. To obtain a pair of bevel gear wheels, please order the specified mating gear as well.
Temperature range:-40 °C to +140 °C (taking amount and duration of load into account).Note:The torques specified in the tables relate exclusively to the toothing. The shaft diameter, key size, etc. are not taken into account. The permissible load calculations are based on the basic principles of the pitting load capacity of the tooth flanks as well as the occurring tooth root stress. The respective permissible load of a gear wheel depends on so many different factors that the values specified can only be reference values meant to make selection easier. The torque specifications relate to a single tooth. The overlap, which is essential for determining the transmissible torque, occurs depending on the pitch diameter, gear wheel pairing, etc. In the simplest straight tooth cases, an overlap ratio of 1.1 to 1.25 is normal. To increase the overlap, a higher number of teeth with smaller modules is used. A good profile overlap can minimise damage such as pitting.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22432 Bevel gears, plastic, ratio 1:1.5 injection moulded, straight teeth, engagement angle 20° 125 kB

Drawings

Bevel gears, plastic, ratio 1:1.5 injection moulded, straight teeth, engagement angle 20°

Item selection/filter

Order No.Main
material
Transmission
ratio
ModuleNo. of
teeth
AA1BD

D1D2D3LL1L2Max.
torque
Ncm
matching
opposing gear
CADAcc.PriceOrder
22432-115115016polyacetal1:1,51,51630-8262420818,810,817,836,122432-115115024 2.32 €
22432-115115024polyacetal1:1,51,524-26,683736241019,511,31854,222432-115115016 3.47 €
22432-215115016polyketone1:1,51,51630-8262420818,810,817,83822432-215115024 2.75 €
22432-215115024polyketone1:1,51,524-26,683736241019,511,3185722432-215115016 4.16 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83