norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears stainless steel, module 1 toothing milled, straight teeth, engagement angle 20°
22400-20

Spur gears stainless steel, module 1 toothing milled, straight...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Stainless steel 1.4305.Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:Up to 70 teeth with hub one side, from 80 teeth supplied as disc form. The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400-20 Spur gears stainless steel, module 1 toothing milled, straight teeth, engagement angle 20° 268 kB

Drawings (total overview)

Spur gears stainless steel, module 1 toothing milled, straight teeth, engagement angle 20°

Spur gears stainless steel, module 1
toothing milled, straight teeth, engagement angle 20°, Form A with hub

More information

Drawings

Spur gears stainless steel, module 1
toothing milled, straight teeth, engagement angle 20°, Form A with hub

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
D3LCADAcc.PriceOrder
22400-20-1110150012Awith hub112151412-925 22.01 €
22400-20-1110150013Awith hub113151513-1025 22.24 €
22400-20-1110150014Awith hub114151614-1125 22.48 €
22400-20-1110150015Awith hub115151715-1225 22.70 €
22400-20-1110150016Awith hub116151816-1325 23.03 €
22400-20-1110150018Awith hub11815201881525 23.74 €
22400-20-1110150020Awith hub12015222081625 25.04 €
22400-20-1110150024Awith hub124152624102025 26.60 €
22400-20-1110150025Awith hub125152725102025 25.92 €
22400-20-1110150030Awith hub130153230102025 27.80 €
22400-20-1110150035Awith hub135153735102525 27.82 €
22400-20-1110150040Awith hub140154240102525 27.80 €
22400-20-1110150050Awith hub150155250123025 39.94 €
22400-20-1110150060Awith hub160156260124025 52.85 €
22400-20-1110150070Awith hub170157270125025 69.87 €

Spur gears stainless steel, module 1
toothing milled, straight teeth, engagement angle 20°, Form B without hub

More information

Drawings

Spur gears stainless steel, module 1
toothing milled, straight teeth, engagement angle 20°, Form B without hub

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
DD1D2
max.
B

CADAcc.PriceOrder
22400-20-1210150080Bwithout hub18082801215 87.10 €
22400-20-1210150090Bwithout hub19092901215 100.13 €
22400-20-1210150100Bwithout hub11001021001215 118.77 €
22400-20-1210150110Bwithout hub11101121101215 125.98 €
22400-20-1210150120Bwithout hub11201221201215 159.94 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83