norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears stainless steel, module 1.5 toothing milled, straight teeth, engagement angle 20°
22400-20

Spur gears stainless steel, module 1.5 toothing milled,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Stainless steel 1.4305.Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:Up to 70 teeth with hub one side, from 80 teeth supplied as disc form. The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400-20 Spur gears stainless steel, module 1.5 toothing milled, straight teeth, engagement angle 20° 276 kB

Drawings (total overview)

Spur gears stainless steel, module 1.5 toothing milled, straight teeth, engagement angle 20°

Spur gears stainless steel, module 1.5
toothing milled, straight teeth, engagement angle 20°, Form A with hub

More information

Drawings

Spur gears stainless steel, module 1.5
toothing milled, straight teeth, engagement angle 20°, Form A with hub

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
D3LCADAcc.PriceOrder
22400-20-1115170012Awith hub1,51217211881430 28.73 €
22400-20-1115170013Awith hub1,5131722,519,581530 28.75 €
22400-20-1115170014Awith hub1,51417242181730 29.47 €
22400-20-1115170015Awith hub1,5151725,522,581830 30.20 €
22400-20-1115170018Awith hub1,51817302782030 32.82 €
22400-20-1115170020Awith hub1,52017333082530 36.14 €
22400-20-1115170024Awith hub1,524173936102530 41.22 €
22400-20-1115170025Awith hub1,5251740,537,5102530 42.38 €
22400-20-1115170030Awith hub1,530174845123030 48.21 €
22400-20-1115170040Awith hub1,540176360124030 58.05 €
22400-20-1115170050Awith hub1,550177875145030 73.65 €
22400-20-1115170060Awith hub1,560179390166030 87.23 €
22400-20-1115170070Awith hub1,57017108105167030 111.44 €

Spur gears stainless steel, module 1.5
toothing milled, straight teeth, engagement angle 20°, Form B without hub

More information

Drawings

Spur gears stainless steel, module 1.5
toothing milled, straight teeth, engagement angle 20°, Form B without hub

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
CADAcc.PriceOrder
22400-20-1215170080Bwithout hub1,5801712312016 135.90 €
22400-20-1215170120Bwithout hub1,51201718318016 356.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83