norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Bevel gears in steel, ratio 1:4 toothing milled, straight teeth, engagement angle 20°
22430

Bevel gears in steel, ratio 1:4 toothing milled, straight...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Axis angle = 90°.
Note for ordering:Bevel gears are supplied singly. To obtain a pair of bevel gears, please order the specified mating gear as well.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22430 Bevel gears in steel, ratio 1:4 toothing milled, straight teeth, engagement angle 20° 177 kB

Drawings

Bevel gears in steel, ratio 1:4 toothing milled, straight teeth, engagement angle 20°

Item selection/filter

Order No.Transmission
ratio
ModuleNo. of
teeth
AA1BDD1D2D3LL1L2matching
opposing gear
CADAcc.PriceOrder
22430-0101400151:411538-9,317,81513,3417,27,7-22430-010140060 16.40 €
22430-0101400601:4160-229,360,36030,3817,1101522430-010140015 63.41 €
22430-0151400151:41,51557-1126,722,520,382311,7-22430-015140060 23.72 €
22430-0151400601:41,560-421190,49050,31534253122430-015140015 82.70 €
22430-0201400151:421575-1635,63025,383114,4-22430-020140060 28.00 €
22430-0201400601:4260-4816120,612060,31637,6253422430-020140015 101.46 €
22430-0251400151:42,51594-1944,537,532,31438,118,4-22430-025140060 31.44 €
22430-0251400601:42,560-5819150,715060,32044,8304022430-025140015 120.75 €
22430-0301400151:4315115-2353,34540,31548,124,5-22430-030140060 41.48 €
22430-0301400601:4360-6923180,818080,32053,2354822430-030140015 256.17 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83