norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Gear racks, plastic injection moulded, straight teeth, engagement angle 20°
22422

Gear racks, plastic injection moulded, straight teeth,...

go back

Item description/product images

DescriptionMaterial:Polyacetal (POM) or polyketone (PK).Version:Injection moulded, straight teeth. Engagement angle 20°.
Polyacetal, white.
Polyketone, ivory tone.
Note:Polyacetal: Standard material with high hardness grade and low coefficient of friction.
Polyketone: Material with significantly longer service life, higher power transmission and greater security against tooth breakage due to the extraordinarily high wear resistance and very good tribological properties.

Can be used under water and other media.

Due to the material properties, plastic gear racks are not straightened.

L= nominal length 250 mm. The actual length is roughly a whole multiple of the pitch.
Temperature range:-40 °C to +140 °C (taking amount and duration of load into account).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22422 Gear racks, plastic injection moulded, straight teeth, engagement angle 20° 96,8 kB

Drawings

Gear racks, plastic injection moulded, straight teeth, engagement angle 20°

Item selection/filter

Order No.Main
material
ModuleB

HH1H2LCADAcc.PriceOrder
22422-10500404250polyacetal0,544,543,4250 1.50 €
22422-10500406250polyacetal0,5465,54,9250 1.69 €
22422-10700606250polyacetal0,766,765,1250 3.07 €
22422-11000909250polyacetal19986,8250 4.44 €
22422-11251011250polyacetal1,2510119,758,3250 5.62 €
22422-11501212250polyacetal1,5121210,58,75250 6.87 €
22422-12001511250polyacetal215,41196,6250 11.20 €
22422-13001915250polyacetal319,415128,5250 14.52 €
22422-20500404250polyketone0,544,543,4250 1.79 €
22422-20500406250polyketone0,5465,54,9250 2.01 €
22422-20700606250polyketone0,766,765,1250 3.71 €
22422-21000909250polyketone19986,8250 5.35 €
22422-21251011250polyketone1,2510119,758,3250 6.80 €
22422-21501212250polyketone1,5121210,58,75250 8.28 €
22422-22001511250polyketone215,41196,6250 13.48 €
22422-23001915250polyketone319,415128,5250 17.49 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83