norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Gear racks stainless steel toothing milled, straight teeth, engagement angle 20°
22420-20

Gear racks stainless steel toothing milled, straight teeth,...

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The gear racks are suitable for mounting in series.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22420-20 Gear racks stainless steel toothing milled, straight teeth, engagement angle 20° 208 kB

Drawings

Gear racks stainless steel toothing milled, straight teeth, engagement angle 20°

Item selection/filter

Order No.ModuleB

HH1L
Nom. length
L
Actual length
CADAcc.PriceOrder
22420-20-110150X1000115151410001002,17 113.26 €
22420-20-110150X2000115151420002001,19 239.84 €
22420-20-115170X10001,5171715,510001003,74 135.92 €
22420-20-115170X20001,5171715,520002002,77 287.81 €
22420-20-120200X1000220201810001005,31 171.90 €
22420-20-120200X2000220201820002004,34 334.25 €
22420-20-125250X10002,5252522,510001005,31 196.32 €
22420-20-125250X20002,5252522,520002007,77 369.55 €
22420-20-130300X1000330302710001008,45 248.73 €
22420-20-130300X2000330302720002007,48 497.46 €
22420-20-140400X1000440403610001005,31 373.09 €
22420-20-140400X2000440403620002010,62 746.20 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83