norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears steel, module 6 toothing hardened, straight teeth, engagement angle 20°
22401

Spur gears steel, module 6 toothing hardened, straight teeth,...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth
Toothing inductively hardened to 50 +4 HRC.
engagement angle 20°, bright.
Note:Hardening changes the toothing quality to ca. 10-11.
The spur gears have a centre or pilot hole.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22401 Spur gears steel, module 6 toothing hardened, straight teeth, engagement angle 20° 321 kB

Drawings

Spur gears steel, module 6 toothing hardened, straight teeth, engagement angle 20°

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
D3LCADAcc.PriceOrder
22401-0160600012Awith hub612608472205480 68.99 €
22401-0160600015Awith hub6156010290207080 92.92 €
22401-0160600016Awith hub6166010895207580 93.15 €
22401-0160600018Awith hub61860120108208080 113.06 €
22401-0160600020Awith hub62060132120209080 136.88 €
22401-0160600024Awith hub624601561442511080 182.54 €
22401-0160600025Awith hub625601621502511080 194.11 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83