norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears steel, module 4 toothing hardened, straight teeth, engagement angle 20°
22401

Spur gears steel, module 4 toothing hardened, straight teeth,...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth
Toothing inductively hardened to 50 +4 HRC.
engagement angle 20°, bright.
Note:Hardening changes the toothing quality to ca. 10-11.
The spur gears have a centre or pilot hole.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22401 Spur gears steel, module 4 toothing hardened, straight teeth, engagement angle 20° 285 kB

Drawings

Spur gears steel, module 4 toothing hardened, straight teeth, engagement angle 20°

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
D3LCADAcc.PriceOrder
22401-0140400012Awith hub412405648143560 40.19 €
22401-0140400015Awith hub415406860144560 51.11 €
22401-0140400018Awith hub418408072165060 57.71 €
22401-0140400020Awith hub420408880166060 62.66 €
22401-0140400024Awith hub4244010496207560 71.53 €
22401-0140400025Awith hub42540108100207560 70.76 €
22401-0140400030Awith hub43040128120207560 96.47 €
22401-0140400036Awith hub43640152144258060 126.17 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83