norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears stainless steel, module 4 toothing milled, straight teeth, engagement angle 20°
22400-20

Spur gears stainless steel, module 4 toothing milled, straight...

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Drawing reference:
Form A: with hub
Form B: without hub
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22400-20 Spur gears stainless steel, module 4 toothing milled, straight teeth, engagement angle 20° 238 kB

Drawings

Spur gears stainless steel, module 4 toothing milled, straight teeth, engagement angle 20°

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
D3LCADAcc.PriceOrder
22400-20-1140400012Awith hub412405648143560 94.12 €
22400-20-1140400013Awith hub413406052144060 99.28 €
22400-20-1140400014Awith hub414406456144560 102.98 €
22400-20-1140400015Awith hub415406860144560 108.40 €
22400-20-1140400020Awith hub420408880166060 129.54 €
22400-20-1140400024Awith hub4244010496207560 151.12 €
22400-20-1140400025Awith hub42540108100207560 156.31 €
22400-20-1140400030Awith hub43040128120207560 190.24 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83