norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoset PF.Version:Hardness Shore 90D, black.
Notch impact strength ca. 2.5 kJ/m².
Note:Thermoset wheels for high-heat sectors, with exceptional running characteristics on smooth floors.

Excellent chemical resistance to many aggressive types of media. Typical uses are in hot plants, paint shops, bakers and smoking ovens.

Higher abrasion is unavoidable on rough floors. Running against curbs or bumps should be avoided due to the limited mechanical durability of phenolic resin.
Temperature range:-35°C to +260°C, short-term up to +300°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95065 Wheels thermoset heat-resistant 211 kB

Drawings

Wheels thermoset heat-resistant

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
StatusCADAcc.PriceOrder
95065-07528plain bearing758,42831100expiring 10.91 €
95065-10038plain bearing10015,23842200expiring 23.21 €
95065-12546plain bearing12520,24658275expiring 41.29 €
95065-15050plain bearing15020,25058300expiring 51.67 €
95065-20050plain bearing20020,25060350expiring 97.68 €
95065-25050plain bearing25020,25058350expiring 110.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83