norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swivel and fixed castors steel plate, electrically conductive standard version
95016

Swivel and fixed castors steel plate, electrically conductive...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle threaded. Swivel and fixed castors with mounting plate. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel is less than 10⁴Ω. Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 95016 Swivel and fixed castors steel plate, electrically conductive standard version 335 kB
 Technical information for electrically conductive swivel and fixed castors 301 kB

Drawings (total overview)

Swivel and fixed castors steel plate, electrically conductive standard version
Swivel and fixed castors steel plate, electrically conductive standard version

Fixed castor, electrically conductive

More information

Drawings

Fixed castor, electrically conductive

Item selection/filter

Order No.Version 1Wheel
bearing
BB1B2B3DD1LL1HL2Permissible
load
kg
CADAcc.PriceOrder
95016-11080321without locking systemplain bearing32556085809100801027665 21.68 €
95016-11100321without locking systemplain bearing325560851009100801257670 27.44 €
95016-11125321without locking systemplain bearing325560851259100801507680 34.03 €
95016-11160401without locking systemplain bearing40758011016011140105195-130 87.60 €
95016-11200401without locking systemplain bearing40758011020011140105235-160 100.83 €

Swivel castor, electrically conductive

More information

Drawings

Swivel castor, electrically conductive
Swivel castor, electrically conductive

Item selection/filter

Order No.Version 1Wheel
bearing
ABB1B2B3DD1LL1HL2RPermissible
load
kg
CADAcc.PriceOrder
95016-1108032without locking systemplain bearing383255608580910080102767865 25.24 €
95016-1110032without locking systemplain bearing3632556085100910080125768670 31.50 €
95016-1112532without locking systemplain bearing403255608512591008015076102,580 38.33 €
95016-1116040without locking systemplain bearing5440758011016011140105195-134130 89.65 €
95016-1120040without locking systemplain bearing5440758011020011140105235-154160 102.19 €

Swivel castor with stop fix, electrically conductive

More information

Drawings

Swivel castor with stop fix, electrically conductive
Swivel castor with stop fix, electrically conductive

Item selection/filter

Order No.Version 1Wheel
bearing
ABB1B2B3DD1LL1HL2RPermissible
load
kg
CADAcc.PriceOrder
95016-11080322with stop-fix locking systemplain bearing383255608580910080102767865 40.87 €
95016-11100322with stop-fix locking systemplain bearing3632556085100910080125768670 47.15 €
95016-11125322with stop-fix locking systemplain bearing403255608512591008015076102,580 53.97 €
95016-11160402with stop-fix locking systemplain bearing5440758011016011140105195-134130 107.78 €
95016-11200402with stop-fix locking systemplain bearing5440758011020011140105235-154160 120.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83