norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Electro zinc-plated steel.
Bright stainless steel.
Note:Single leg pipe clips, pre-tensioned, DIN 1596 lightweight version.

These pipe clips are used to fasten and install light pipework, cables and various cylindrical parts.

The pipe clips are designed to grip the pipe. Optimum clamping is achieved through tightening the fastening screw.

D = 52 is similar to DIN 1596.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07850-10 Pipe clips DIN 1596 single leg, lightweight 155 kB

Drawings

Pipe clips DIN 1596
single leg, lightweight

Item selection/filter

Order No.Main
material
Surface finish
body
B

D1D2HL1L2L3SClamping range
D1
inches
Clamping range
D1
mm
CADAcc.PriceOrder
07850-10-10070steelgalvanised1676.65261431,520.22-0.285,5-7 0.44 €
07850-10-10090steelgalvanised1696.66281634,520.28-0.357-9 0.49 €
07850-10-10130steelgalvanised20136.69301838,520.39-0.519,5-13 0.60 €
07850-10-10155steelgalvanised2015.56.612322041,7520.51-0.6113-15,5 0.71 €
07850-10-10190steelgalvanised20196.615342245,520.61-0.7515,5-19 0.79 €
07850-10-10230steelgalvanised2523919432857,530.79-0.9120-23 1.09 €
07850-10-10260steelgalvanised252692244296030.91-1.0223-26 1.25 €
07850-10-10285steelgalvanised2528.5924473264,2531.02-1.1226-28,5 1.44 €
07850-10-10310steelgalvanised2531927473265,531.12-1.2228,5-31 1.60 €
07850-10-10360steelgalvanised3036113257407831.3-1.4233-36 2.51 €
07850-10-10390steelgalvanised30391134594281,531.42-1.5436-39 2.63 €
07850-10-10430steelgalvanised30431138614485,531.54-1.6939-43 2.75 €
07850-10-10460steelgalvanised3046114162458831.69-1.8143-46 2.94 €
07850-10-10490steelgalvanised40491444674895,541.81-1.9346-49 4.62 €
07850-10-10520steelgalvanised40521447725310241.93-2.0549-52 6.23 €
07850-10-10580steelgalvanised40581452745510742.09-2.2853-58 6.69 €
07850-10-10610steelgalvanised406114567758111,542.28-2.458-61 7.04 €
07850-10-40070stainless steelbright1676.65261431,520.22-0.285,5-7 1.63 €
07850-10-40090stainless steelbright1696.66281634,520.28-0.357-9 2.05 €
07850-10-40130stainless steelbright20136.69301838,520.39-0.519,5-13 2.20 €
07850-10-40155stainless steelbright2015.56.612322041,7520.51-0.6113-15,5 2.46 €
07850-10-40190stainless steelbright20196.615342245,520.61-0.7515,5-19 3.25 €
07850-10-40230stainless steelbright2523919432857,530.79-0.9120-23 3.82 €
07850-10-40260stainless steelbright252692244296030.91-1.0223-26 4.07 €
07850-10-40285stainless steelbright2528.5924473264,2531.02-1.1226-28,5 4.46 €
07850-10-40310stainless steelbright2531927473265,531.12-1.2228,5-31 5.29 €
07850-10-40360stainless steelbright3036113257407831.3-1.4233-36 5.67 €
07850-10-40390stainless steelbright30391134594281,531.42-1.5436-39 6.05 €
07850-10-40430stainless steelbright30431138614485,531.54-1.6939-43 6.34 €
07850-10-40460stainless steelbright3046114162458831.69-1.8143-46 6.59 €
07850-10-40490stainless steelbright40491444674895,541.81-1.9346-49 10.89 €
07850-10-40520stainless steelbright40521447725310241.93-2.0549-52 11.26 €
07850-10-40580stainless steelbright40581452745510742.09-2.2853-58 12.40 €
07850-10-40610stainless steelbright406114567758111,542.28-2.458-61 12.63 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83