norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, anodised aluminium, rounded angled, round profile Ø10, mounted from the rear
06935

Pull handles, anodised aluminium, rounded angled, round profile...

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Matt-finished, anodised black or natural tone.Assembly:From the rear.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06935 Pull handles, round aluminium, angled 107 kB

Drawings

Pull handles, anodised aluminium, rounded angled, round profile Ø10, mounted from the rear

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06935-08601black8640M54596500 6.96 €
06935-12001black12040M545130500 8.38 €
06935-18001black18040M545190500 9.11 €
06935-08603natural8640M54596500 6.36 €
06935-12003natural12040M545130500 7.60 €
06935-18003natural18040M545190500 8.28 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83