norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull handles, stainless steel 1.4404, polished oval profile, mounted from the rear
06924

Pull handles, stainless steel 1.4404, polished oval profile,...

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4404.
Fastening material 1.4404.

Version:Polished.Assembly:From the rear.On request:Special lengths.Accessory:Hex head bolt with shaft (07170).
Hex head bolt DIN 933 (07171).
Hex head bolt with flange (07172).
Button head screws (07174).
Supplied withPull handle stainless steel (06924).
Hex head bolts DIN 933 (07171).
Washers DIN EN ISO 7089 (07300).
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06924 Pull handles stainless steel 149 kB

Drawings

Pull handles, stainless steel 1.4404, polished oval profile, mounted from the rear

Item selection/filter

Order No.

ABB1DHLTLoad
capacity
N
CADAcc.PriceOrder
06924-0550555128M5x104063101000 19.84 €
06924-0880588128M5x104096101000 21.16 €
06924-10005100128M5x1040108101000 24.48 €
06924-12005120128M5x1040128101000 25.65 €
06924-15005150128M5x1040158101000 27.46 €
06924-18005180128M5x1040188101000 28.47 €
06924-20005200128M5x1040208101000 29.10 €
06924-23505235128M5x1040243101000 30.42 €
06924-25005250128M5x1040258101000 33.82 €
06924-1000610019,510M6x1245110121000 27.46 €
06924-1200612019,510M6x1245130121000 29.16 €
06924-1500615019,510M6x1245160121000 31.31 €
06924-1800618019,510M6x1245190121000 32.67 €
06924-200062002010M6x1245210121000 34.39 €
06924-235062352010M6x1245245121000 36.37 €
06924-2500625019,510M6x1245260121000 39.04 €
06924-350063502010M6x1245360121000 43.64 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83