norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip glass-bead reinforced thermoplastic.
Bushing brass.
Version:Matt black or light greyNote:Oblique, robust polyamide handle. Tube and legs form one unit. The oblique contact faces allow mounting under cramped conditions e.g. in corners.Assembly:From the rear.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06912 Pull handles, plastic, oblique 109 kB

Drawings

Pull handles, plastic, oblique

Item selection/filter

Order No.

Main
colour
ABD

HLLoad
capacity
N
CADAcc.PriceOrder
06912-140061black grey RAL 702114037M6601551000 16.61 €
06912-140062light grey RAL 703514037M6601551000 16.61 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83