norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles aluminium with fold-away cylinder grip and reamed hole
06503_PB

Crank handles aluminium with fold-away cylinder grip and reamed...

go back

Item description/product images

DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06503_PB Crank handles aluminium with fold-away cylinder grip and reamed hole 223 kB

Drawings

Crank handles aluminium with fold-away cylinder grip and reamed hole

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LCADAcc.PriceOrder
06503-1110reamed holewithout transverse hole80241016-89492213,4-100 34.60 €
06503-1212reamed holewithout transverse hole100281220-10859,52616-124 38.08 €
06503-1314reamed holewithout transverse hole125301425-140832815,8-153 43.34 €
06503-1417reamed holewithout transverse hole160341725-144833219,6-190 49.00 €
06503-11106reamed holewith transverse bore80241016M689492213,47,5100 38.24 €
06503-12126reamed holewith transverse bore100281220M6107,959,426167,5124 41.70 €
06503-13146reamed holewith transverse bore125301426M6140,583,52815,87,5153 46.93 €
06503-14176reamed holewith transverse bore160341726M6144,583,53219,67,5190 52.57 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83