norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles aluminium with safety cylinder grip and square socket
06503_IV

Crank handles aluminium with safety cylinder grip and square...

go back

Item description/product images

DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06503_IV Crank handles aluminium with safety cylinder grip and square socket 221 kB

Drawings

Crank handles aluminium with safety cylinder grip and square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
06503-2110square socketwithout transverse hole802416-89492213,4-10010 36.52 €
06503-2212square socketwithout transverse hole1002820-10859,52616-12412 41.04 €
06503-2314square socketwithout transverse hole1253025-140832815,8-15314 45.25 €
06503-2417square socketwithout transverse hole1603425-144833219,6-19017 50.34 €
06503-21106square socketwith transverse bore802416M689492213,47,510010 40.15 €
06503-22126square socketwith transverse bore1002820M6107,959,426167,512412 44.65 €
06503-23146square socketwith transverse bore1253026M6140,583,52815,87,515314 48.85 €
06503-24176square socketwith transverse bore1603426M6144,583,53219,67,519017 53.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83