norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Disc handwheels, aluminium with fold-down cylindrical grip, Form E with reamed hole
06278-02_E

Disc handwheels, aluminium with fold-down cylindrical grip, Form...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Fold-down cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06278-02_E Disc handwheels, aluminium with fold-down cylindrical grip, Form E with reamed hole 956 kB

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form E with reamed hole

Item selection/filter

Order No.Main
colour
FormForm-TypeAD1

D2D3D4D5D6HLL1L2L3CADAcc.PriceOrder
06278-02-100101blackEwith reamed hole33100102816M51617,492,51747,545 39.30 €
06278-02-100121blackEwith reamed hole33100122816M51617,492,51747,545 39.30 €
06278-02-125121blackEwith reamed hole42125123119,9M62018,3105,51856,549 42.34 €
06278-02-125141blackEwith reamed hole42125143119,9M62018,3105,51856,549 42.34 €
06278-02-100102silverEwith reamed hole33100102816M51617,492,51747,545 39.30 €
06278-02-100122silverEwith reamed hole33100122816M51617,492,51747,545 39.30 €
06278-02-125122silverEwith reamed hole42125123119,9M62018,3105,51856,549 42.34 €
06278-02-125142silverEwith reamed hole42125143119,9M62018,3105,51856,549 42.34 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83