norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Disc handwheels, aluminium with fold-down cylindrical grip
06278-02

Disc handwheels, aluminium with fold-down cylindrical grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.

With reamed hole.
With reamed hole and keyway.
With reamed hole and transverse bore.
With reamed hole, keyway and transverse bore.
Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Fold-down cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06278-02 Disc handwheels, aluminium with fold-down cylindrical grip 1 MB

Drawings (total overview)

Disc handwheels, aluminium with fold-down cylindrical grip
Disc handwheels, aluminium with fold-down cylindrical grip

Disc handwheels, aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore

More information

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form A with reamed hole and transverse bore

Item selection/filter

Order No.Main
colour
FormForm-TypeAD1

D2D3D4D5D6D7HH2LL1L2L3CADAcc.PriceOrder
06278-02-1001016blackAreamed hole with tranverse bore33100102816M516M617,45,592,51747,545 40.15 €
06278-02-1001216blackAreamed hole with tranverse bore33100122816M516M617,46,592,51747,545 40.15 €
06278-02-1251216blackAreamed hole with tranverse bore42125123119,9M620M618,36,5105,51856,549 43.04 €
06278-02-1251416blackAreamed hole with tranverse bore42125143119,9M620M618,36,5105,51856,549 43.04 €
06278-02-1001026silverAreamed hole with tranverse bore33100102816M516M617,45,592,51747,545 40.15 €
06278-02-1001226silverAreamed hole with tranverse bore33100122816M516M617,46,592,51747,545 40.15 €
06278-02-1251226silverAreamed hole with tranverse bore42125123119,9M620M618,36,5105,51856,549 43.04 €
06278-02-1251426silverAreamed hole with tranverse bore42125143119,9M620M618,36,5105,51856,549 43.04 €

Disc handwheels, aluminium with fold-down cylindrical grip, Form B with reamed hole, keyway and transverse bore

More information

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form B with reamed hole, keyway and transverse bore
Disc handwheels, aluminium with fold-down cylindrical grip, Form B with reamed hole, keyway and transverse bore

Item selection/filter

Order No.Main
colour
FormForm-TypeAB3
D1

D2D3D4D5D6D7HH2LL1L2L3T
CADAcc.PriceOrder
06278-02-100101036blackBreamed hole with slot, with transverse bore333100102816M516M617,45,592,51747,54511,4 41.50 €
06278-02-100121046blackBreamed hole with slot, with transverse bore334100122816M516M617,46,592,51747,54513,8 41.50 €
06278-02-125121046blackBreamed hole with slot, with transverse bore424125123119,9M620M618,36,5105,51856,54913,8 44.44 €
06278-02-125141056blackBreamed hole with slot, with transverse bore425125143119,9M620M618,36,5105,51856,54916,3 44.44 €
06278-02-100102036silverBreamed hole with slot, with transverse bore333100102816M516M617,45,592,51747,54511,4 41.50 €
06278-02-100122046silverBreamed hole with slot, with transverse bore334100122816M516M617,46,592,51747,54513,8 41.50 €
06278-02-125122046silverBreamed hole with slot, with transverse bore424125123119,9M620M618,36,5105,51856,54913,8 44.44 €
06278-02-125142056silverBreamed hole with slot, with transverse bore425125143119,9M620M618,36,5105,51856,54916,3 44.44 €

Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway

More information

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway
Disc handwheels, aluminium with fold-down cylindrical grip, Form C with reamed hole and keyway

Item selection/filter

Order No.Main
colour
FormForm-TypeAB3
D1

D2D3D4D5D6HLL1L2L3T
CADAcc.PriceOrder
06278-02-10010103blackCreamed hole with slot333100102816M51617,492,51747,54511,4 40.78 €
06278-02-10012104blackCreamed hole with slot334100122816M51617,492,51747,54513,8 40.78 €
06278-02-12512104blackCreamed hole with slot424125123119,9M62018,3105,51856,54913,8 43.99 €
06278-02-12514105blackCreamed hole with slot425125143119,9M62018,3105,51856,54916,3 43.99 €
06278-02-10010203silverCreamed hole with slot333100102816M51617,492,51747,54511,4 40.78 €
06278-02-10012204silverCreamed hole with slot334100122816M51617,492,51747,54513,8 40.78 €
06278-02-12512204silverCreamed hole with slot424125123119,9M62018,3105,51856,54913,8 43.99 €
06278-02-12514205silverCreamed hole with slot425125143119,9M62018,3105,51856,54916,3 43.99 €

Disc handwheels, aluminium with fold-down cylindrical grip, Form E with reamed hole

More information

Drawings

Disc handwheels, aluminium with fold-down cylindrical grip, Form E with reamed hole

Item selection/filter

Order No.Main
colour
FormForm-TypeAD1

D2D3D4D5D6HLL1L2L3CADAcc.PriceOrder
06278-02-100101blackEwith reamed hole33100102816M51617,492,51747,545 39.30 €
06278-02-100121blackEwith reamed hole33100122816M51617,492,51747,545 39.30 €
06278-02-125121blackEwith reamed hole42125123119,9M62018,3105,51856,549 42.34 €
06278-02-125141blackEwith reamed hole42125143119,9M62018,3105,51856,549 42.34 €
06278-02-100102silverEwith reamed hole33100102816M51617,492,51747,545 39.30 €
06278-02-100122silverEwith reamed hole33100122816M51617,492,51747,545 39.30 €
06278-02-125122silverEwith reamed hole42125123119,9M62018,3105,51856,549 42.34 €
06278-02-125142silverEwith reamed hole42125143119,9M62018,3105,51856,549 42.34 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83