norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
2-spoke handwheels, aluminium, with revolving cylinder grip, Form E with reamed hole
06276-11_E

2-spoke handwheels, aluminium, with revolving cylinder grip,...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Revolving cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06276-11_E 2-spoke handwheels, aluminium, with revolving cylinder grip, Form E with reamed hole 752 kB

Drawings

2-spoke handwheels, aluminium, with revolving cylinder grip, Form E with reamed hole

Item selection/filter

Order No.Main
colour
FormForm-TypeAD1

D2D3D4D5HLL1L2L3CADAcc.PriceOrder
06276-11-125121blackEwith reamed hole42125123119,9M617,690,51854,536 24.38 €
06276-11-125141blackEwith reamed hole42125143119,9M617,690,51854,536 24.38 €
06276-11-160141blackEwith reamed hole55160143625,2M819,4116,52076,540 29.22 €
06276-11-160161blackEwith reamed hole55160163625,2M819,4116,52076,540 29.22 €
06276-11-125122silverEwith reamed hole42125123119,9M617,690,51854,536 24.38 €
06276-11-125142silverEwith reamed hole42125143119,9M617,690,51854,536 24.38 €
06276-11-160142silverEwith reamed hole55160143625,2M819,4116,52076,540 29.22 €
06276-11-160162silverEwith reamed hole55160163625,2M819,4116,52076,540 29.22 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83