norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
2-spoke handwheels, aluminium with revolving cylinder grip
06276-11

2-spoke handwheels, aluminium with revolving cylinder grip

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.

With reamed hole.
With reamed hole and keyway.
With reamed hole and transverse bore.
With reamed hole, keyway and transverse bore.
Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Revolving cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06276-11 2-spoke handwheels, aluminium with revolving cylinder grip 825 kB

Drawings (total overview)

2-spoke handwheels, aluminium with revolving cylinder grip
2-spoke handwheels, aluminium with revolving cylinder grip

2-spoke handwheels, aluminium, with revolving cylinder grip, Form A with reamed hole and transverse bore

More information

Drawings

2-spoke handwheels, aluminium, with revolving cylinder grip, Form A with reamed hole and transverse bore

Item selection/filter

Order No.Main
colour
FormForm-TypeAD1

D2D3D4D5D7HH2LL1L2L3CADAcc.PriceOrder
06276-11-1251216blackAreamed hole with tranverse bore42125123119,9M6M617,66,590,51854,536 25.08 €
06276-11-1251416blackAreamed hole with tranverse bore42125143119,9M6M617,66,590,51854,536 25.08 €
06276-11-1601416blackAreamed hole with tranverse bore55160143625,2M8M619,46,5116,52076,540 29.92 €
06276-11-1601616blackAreamed hole with tranverse bore55160163625,2M8M619,48116,52076,540 29.92 €
06276-11-1251226silverAreamed hole with tranverse bore42125123119,9M6M617,66,590,51854,536 25.08 €
06276-11-1251426silverAreamed hole with tranverse bore42125143119,9M6M617,66,590,51854,536 25.08 €
06276-11-1601426silverAreamed hole with tranverse bore55160143625,2M8M619,46,5116,52076,540 29.92 €
06276-11-1601626silverAreamed hole with tranverse bore55160163625,2M8M619,48116,52076,540 29.92 €

2-spoke handwheels, aluminium, with revolving cylinder grip, Form B with reamed hole, keyway and transverse bore

More information

Drawings

2-spoke handwheels, aluminium, with revolving cylinder grip, Form B with reamed hole, keyway and transverse bore
2-spoke handwheels, aluminium, with revolving cylinder grip, Form B with reamed hole, keyway and transverse bore

Item selection/filter

Order No.Main
colour
FormForm-TypeAB3
D1

D2D3D4D5D7HH2LL1L2L3T
CADAcc.PriceOrder
06276-11-125121046blackBreamed hole with slot, with transverse bore424125123119,9M6M617,66,590,51854,53613,8 27.08 €
06276-11-125141056blackBreamed hole with slot, with transverse bore425125143119,9M6M617,66,590,51854,53616,3 27.08 €
06276-11-160141056blackBreamed hole with slot, with transverse bore555160143625,2M8M619,46,5116,52076,54016,3 31.60 €
06276-11-160161056blackBreamed hole with slot, with transverse bore555160163625,2M8M619,48116,52076,54018,3 31.60 €
06276-11-125122046silverBreamed hole with slot, with transverse bore424125123119,9M6M617,66,590,51854,53613,8 27.08 €
06276-11-125142056silverBreamed hole with slot, with transverse bore425125143119,9M6M617,66,590,51854,53616,3 27.08 €
06276-11-160142056silverBreamed hole with slot, with transverse bore555160143625,2M8M619,46,5116,52076,54016,3 31.60 €
06276-11-160162056silverBreamed hole with slot, with transverse bore555160163625,2M8M619,48116,52076,54018,3 31.60 €

2-spoke handwheels, aluminium, with revolving cylinder grip, Form C with reamed hole and keyway

More information

Drawings

2-spoke handwheels, aluminium, with revolving cylinder grip, Form C with reamed hole and keyway
2-spoke handwheels, aluminium, with revolving cylinder grip, Form C with reamed hole and keyway

Item selection/filter

Order No.Main
colour
FormForm-TypeAB3
D1

D2D3D4D5HLL1L2L3T
CADAcc.PriceOrder
06276-11-12512104blackCreamed hole with slot424125123119,9M617,690,51854,53613,8 26.07 €
06276-11-12514105blackCreamed hole with slot425125143119,9M617,690,51854,53616,3 26.07 €
06276-11-16014105blackCreamed hole with slot555160143625,2M819,4116,52076,54016,3 30.54 €
06276-11-16016105blackCreamed hole with slot555160163625,2M819,4116,52076,54018,3 30.54 €
06276-11-12512204silverCreamed hole with slot424125123119,9M617,690,51854,53613,8 26.07 €
06276-11-12514205silverCreamed hole with slot425125143119,9M617,690,51854,53616,3 26.07 €
06276-11-16014205silverCreamed hole with slot555160143625,2M819,4116,52076,54016,3 30.54 €
06276-11-16016205silverCreamed hole with slot555160163625,2M819,4116,52076,54018,3 30.54 €

2-spoke handwheels, aluminium, with revolving cylinder grip, Form E with reamed hole

More information

Drawings

2-spoke handwheels, aluminium, with revolving cylinder grip, Form E with reamed hole

Item selection/filter

Order No.Main
colour
FormForm-TypeAD1

D2D3D4D5HLL1L2L3CADAcc.PriceOrder
06276-11-125121blackEwith reamed hole42125123119,9M617,690,51854,536 24.38 €
06276-11-125141blackEwith reamed hole42125143119,9M617,690,51854,536 24.38 €
06276-11-160141blackEwith reamed hole55160143625,2M819,4116,52076,540 29.22 €
06276-11-160161blackEwith reamed hole55160163625,2M819,4116,52076,540 29.22 €
06276-11-125122silverEwith reamed hole42125123119,9M617,690,51854,536 24.38 €
06276-11-125142silverEwith reamed hole42125143119,9M617,690,51854,536 24.38 €
06276-11-160142silverEwith reamed hole55160143625,2M819,4116,52076,540 29.22 €
06276-11-160162silverEwith reamed hole55160163625,2M819,4116,52076,540 29.22 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83