norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
06200_L
Star grips, DIN 6336, grey cast iron, Form L, with external...
go back
Products
Product overview
Flexible standard component system
Operating parts
Grips, handles and knobs
Star grips grey cast iron, DIN 6336
Star grips, DIN 6336, grey cast iron, Form L, with external thread
Item description/product images
Description
Material:
Grey cast iron GJL 200.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.
Version:
Star grip vibratory ground.
Grub screw and pin bright.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 06200_L Star grips, DIN 6336, grey cast iron, Form L, with external thread
229 kB
Drawings
Item selection/filter
Order No.
Form
Surface finish
body
D
D1
D2
H
L
CAD
Acc.
Price
Order
06200-606X15
L
tumbled
M6
32
12
20
15
5.95
€
06200-606X20
L
tumbled
M6
32
12
20
20
6.80
€
06200-606X25
L
tumbled
M6
32
12
20
25
6.90
€
06200-606X30
L
tumbled
M6
32
12
20
30
6.97
€
06200-608X20
L
tumbled
M8
40
14
25
20
7.75
€
06200-608X25
L
tumbled
M8
40
14
25
25
7.85
€
06200-608X30
L
tumbled
M8
40
14
25
30
7.94
€
06200-608X40
L
tumbled
M8
40
14
25
40
8.05
€
06200-610X25
L
tumbled
M10
50
18
32
25
10.41
€
06200-610X30
L
tumbled
M10
50
18
32
30
10.49
€
06200-610X40
L
tumbled
M10
50
18
32
40
10.66
€
06200-610X50
L
tumbled
M10
50
18
32
50
10.84
€
06200-612X30
L
tumbled
M12
63
20
40
30
11.85
€
06200-612X40
L
tumbled
M12
63
20
40
40
11.93
€
06200-612X50
L
tumbled
M12
63
20
40
50
12.02
€
06200-612X60
L
tumbled
M12
63
20
40
60
12.21
€
Other items in this category
06200_A
Star grips DIN 6336, grey cast iron, Form A, blank
06200_B
Star grips DIN 6336, grey cast iron, Form B, drilled through
06200_C
Star grips DIN 6336, grey cast iron, Form C, blind hole
06200_D
Star grips DIN 6336, grey cast iron, Form D, thread countersunk
06200_E
Star grips DIN 6336, grey cast iron, Form E, blind tapped hole
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Español
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83