norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips DIN 6336, grey cast iron, Form A, blank
06200_A

Star grips DIN 6336, grey cast iron, Form A, blank

go back

Item description/product images

DescriptionMaterial:Grey cast iron GJL 200.Version:Vibratory ground.
Bright.
On request:Grips with a plastic coating.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06200_A Star grips DIN 6336, grey cast iron, Form A, blank 171 kB

Drawings

Star grips DIN 6336, grey cast iron, Form A, blank

Item selection/filter

Order No.Surface finish
body
FormD1D2HH3CADAcc.PriceOrder
06200-106tumbledA32122110 1.17 €
06200-108tumbledA40142613 1.32 €
06200-110tumbledA50183417 2.40 €
06200-112tumbledA63204221 3.65 €
06200-116tumbledA80255225 7.18 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83