norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoplastic, black grey.
Bush steel.
Version:Bush blue passivatedNote:Available without graduations, with one scale line or with 20 graduations and 10 digits.

Δ Add the desired cap colour here. No colour code is required for black grey caps.
On request:Special graduations.Drawing reference:
Form A: without graduations
Form B: with one scale line
Form C: with standard graduations

1) Set screw for locking (by Form C between numbers 5 and 6)
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06100_A Knurled knobs Form A, no markings 226 kB

Drawings

Knurled knobs Form A, no markings

Item selection/filter

Order No.FormColour
Cap
DD1D2D3D4HH1H2TCADAcc.PriceOrder
06100-1105Ablack grey RAL 70215211919M32210,5510 5.12 €
06100-11051Aorange RAL 20045211919M32210,5510 5.12 €
06100-11052Asignal green RAL60325211919M32210,5510 5.12 €
06100-11053Ablue RAL50175211919M32210,5510 5.12 €
06100-11055Alight grey RAL 70355211919M32210,5510 5.12 €
06100-11056Atraffic red RAL 30205211919M32210,5510 5.12 €
06100-11057Acolza yellow RAL 10215211919M32210,5510 5.12 €
06100-1206Ablack grey RAL 70216262323M32612610 5.35 €
06100-12061Aorange RAL 20046262323M32612610 5.35 €
06100-12062Asignal green RAL60326262323M32612610 5.35 €
06100-12063Ablue RAL50176262323M32612610 5.35 €
06100-12065Alight grey RAL 70356262323M32612610 5.35 €
06100-12066Atraffic red RAL 30206262323M32612610 5.35 €
06100-12067Acolza yellow RAL 10216262323M32612610 5.35 €
06100-1308Ablack grey RAL 70218343131M43617,5714 6.31 €
06100-13081Aorange RAL 20048343131M43617,5714 6.31 €
06100-13082Asignal green RAL60328343131M43617,5714 6.31 €
06100-13083Ablue RAL50178343131M43617,5714 6.31 €
06100-13085Alight grey RAL 70358343131M43617,5714 6.31 €
06100-13086Atraffic red RAL 30208343131M43617,5714 6.31 €
06100-13087Acolza yellow RAL 10218343131M43617,5714 6.31 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83