|
|
DescriptionMaterial:Thermoplastic, black grey. Bush steel.Version:Steel trivalent blue-passivated.Note:Available without graduations, with one scale line or with 20 graduations and 10 digits.
Δ Add the desired cap colour here. No colour code is required for black grey caps.On request:Special graduations.Drawing reference:Form A: without graduations Form B: with one scale line Form C: with standard graduations
1) Set screw for locking (by Form C between numbers 5 and 6) Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Colour Cap
| D | D1 | D2 | D3 | D4 | H | H1 | H2 | T | CAD | Acc. | Price | Order |
---|
06100-1105 | A | black grey RAL 7021 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 5.12 € | | 06100-11051 | A | orange RAL 2004 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 5.12 € | | 06100-11052 | A | signal green RAL6032 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 5.12 € | | 06100-11053 | A | blue RAL5017 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 5.12 € | | 06100-11055 | A | light grey RAL 7035 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 5.12 € | | 06100-11056 | A | traffic red RAL 3020 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 5.12 € | | 06100-11057 | A | colza yellow RAL 1021 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 5.12 € | | 06100-1206 | A | black grey RAL 7021 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 5.35 € | | 06100-12061 | A | orange RAL 2004 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 5.35 € | | 06100-12062 | A | signal green RAL6032 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 5.35 € | | 06100-12063 | A | blue RAL5017 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 5.35 € | | 06100-12065 | A | light grey RAL 7035 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 5.35 € | | 06100-12066 | A | traffic red RAL 3020 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 5.35 € | | 06100-12067 | A | colza yellow RAL 1021 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 5.35 € | | 06100-1308 | A | black grey RAL 7021 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 6.31 € | | 06100-13081 | A | orange RAL 2004 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 6.31 € | | 06100-13082 | A | signal green RAL6032 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 6.31 € | | 06100-13083 | A | blue RAL5017 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 6.31 € | | 06100-13085 | A | light grey RAL 7035 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 6.31 € | | 06100-13086 | A | traffic red RAL 3020 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 6.31 € | | 06100-13087 | A | colza yellow RAL 1021 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 6.31 € | |
|
Order No. | Form | Colour Cap
| D | D1 | D2 | D3 | D4 | H | H1 | H2 | T | CAD | Acc. | Price | Order |
---|
06100-3105 | C | black grey RAL 7021 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 6.87 € | | 06100-31051 | C | orange RAL 2004 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 6.87 € | | 06100-31052 | C | signal green RAL6032 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 6.87 € | | 06100-31053 | C | blue RAL5017 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 6.87 € | | 06100-31055 | C | light grey RAL 7035 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 6.87 € | | 06100-31056 | C | traffic red RAL 3020 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 6.87 € | | 06100-31057 | C | colza yellow RAL 1021 | 5 | 21 | 19 | 19 | M3 | 22 | 10,5 | 5 | 10 |  | | 6.87 € | | 06100-3206 | C | black grey RAL 7021 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 7.21 € | | 06100-32061 | C | orange RAL 2004 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 7.21 € | | 06100-32062 | C | signal green RAL6032 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 7.21 € | | 06100-32063 | C | blue RAL5017 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 7.21 € | | 06100-32065 | C | light grey RAL 7035 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 7.21 € | | 06100-32066 | C | traffic red RAL 3020 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 7.21 € | | 06100-32067 | C | colza yellow RAL 1021 | 6 | 26 | 23 | 23 | M3 | 26 | 12 | 6 | 10 |  | | 7.21 € | | 06100-3308 | C | black grey RAL 7021 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 8.49 € | | 06100-33081 | C | orange RAL 2004 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 8.49 € | | 06100-33082 | C | signal green RAL6032 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 8.49 € | | 06100-33083 | C | blue RAL5017 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 8.49 € | | 06100-33085 | C | light grey RAL 7035 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 8.49 € | | 06100-33086 | C | traffic red RAL 3020 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 8.49 € | | 06100-33087 | C | colza yellow RAL 1021 | 8 | 34 | 31 | 31 | M4 | 36 | 17,5 | 7 | 14 |  | | 8.49 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|