norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers ECO, plastic with internal thread, threaded insert stainless steel
06613-05

Clamping levers ECO, plastic with internal thread, threaded...

go back

Item description/product images

DescriptionMaterial:Grip lever and insert made from reinforced thermoplastic.
Bush stainless steel.
Version:Stainless steel bright.Type of operation:When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.On request:Special versions.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06613-05 Clamping levers ECO, plastic with internal thread, threaded insert stainless steel 248 kB

Drawings

Clamping levers ECO, plastic with internal thread, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
XTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06613-05-1041black grey RAL 7021M461013,213,822,7515,231,828,939,946,87,912 4.04 €
06613-05-1051black grey RAL 7021M561013,213,822,7515,231,828,939,946,87,912 4.04 €
06613-05-2051black grey RAL 7021M5813,518,819,527,45,520,741,93865,27510,512 4.76 €
06613-05-2061black grey RAL 7021M6813,518,819,527,45,520,741,93865,27510,512 4.76 €
06613-05-2081black grey RAL 7021M8913,518,819,527,45,520,741,93865,27510,512 4.76 €
06613-05-3081black grey RAL 7021M8121721,222,2401031,458,153,380,391,311,712 5.88 €
06613-05-3101black grey RAL 7021M10121721,222,2401031,458,153,380,391,311,712 5.88 €
06613-05-10484traffic red RAL 3020M461013,213,822,7515,231,828,939,946,87,912 4.04 €
06613-05-10584traffic red RAL 3020M561013,213,822,7515,231,828,939,946,87,912 4.04 €
06613-05-20584traffic red RAL 3020M5813,518,819,527,45,520,741,93865,27510,512 4.76 €
06613-05-20684traffic red RAL 3020M6813,518,819,527,45,520,741,93865,27510,512 4.76 €
06613-05-20884traffic red RAL 3020M8913,518,819,527,45,520,741,93865,27510,512 4.76 €
06613-05-30884traffic red RAL 3020M8121721,222,2401031,458,153,380,391,311,712 5.88 €
06613-05-31084traffic red RAL 3020M10121721,222,2401031,458,153,380,391,311,712 5.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83