norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06341 Tension levers stainless steel 105 kB

Tension levers stainless steel with internal thread, 0°

More information

Item selection/filter

Order No.Thread typeFormSizeXTD

D1

D2HH2ACADAcc.PriceOrder
06341-2082internal thread1M8182410254032,588,1 13.09 €
06341-2102internal thread1M10182410254032,588,1 13.09 €
06341-21012internal thread2M10202812324636,5104 16.20 €
06341-2122internal thread2M12202812324636,5104 16.20 €
06341-2162internal thread3M16233313325241126,5 19.62 €
06341-2202internal thread4M20264113326149128,5 27.21 €

Tension levers stainless steel with internal thread, 20°

More information

Item selection/filter

Order No.Thread typeFormSizeXTD

D1

D2HH2ACADAcc.PriceOrder
06341-208internal thread20°1M8182410254032,584,5 13.09 €
06341-210internal thread20°1M10182410254032,584,5 13.09 €
06341-2101internal thread20°2M10202812324636,5100 16.20 €
06341-212internal thread20°2M12202812324636,5100 16.20 €
06341-216internal thread20°3M16233313325241121 19.62 €
06341-220internal thread20°4M20264113326149123 27.21 €

Tension levers, stainless steel, with reamed hole, 0 degrees

More information

Item selection/filter

Order No.Thread typeFormSize

XTDD1

D2HH1H2AA2CADAcc.PriceOrder
06341-1102reamed hole1102224102540-32,588,1- 13.09 €
06341-1122reamed hole2122528123246-36,5104- 16.20 €
06341-1142reamed hole2142528123246-36,5104- 16.20 €
06341-1162reamed hole3162833133252-41126,5- 19.62 €
06341-1202reamed hole4203241133261-49128,5- 27.21 €

Tension levers, stainless steel, with reamed hole, 20 degrees

More information

Item selection/filter

Order No.Thread typeFormSize

XTDD1

D2HH1H2AA2CADAcc.PriceOrder
06341-110reamed hole20°110222410254052,532,584,515 13.09 €
06341-112reamed hole20°21225281232466136,510015 16.20 €
06341-114reamed hole20°21425281232466136,510015 16.20 €
06341-116reamed hole20°3162833133252724112115 19.62 €
06341-120reamed hole20°4203241133261804912315 27.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83