norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers, stainless steel, with reamed hole, 0 degrees
06341_PB0

Tension levers, stainless steel, with reamed hole, 0 degrees

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06341_PB0 Tension levers, stainless steel, with reamed hole, 0 degrees 89,8 kB

Item selection/filter

Order No.Thread typeFormSize

XTDD1

D2HH1H2AA2CADAcc.PriceOrder
06341-1102reamed hole1102224102540-32,588,1- 13.09 €
06341-1122reamed hole2122528123246-36,5104- 16.20 €
06341-1142reamed hole2142528123246-36,5104- 16.20 €
06341-1162reamed hole3162833133252-41126,5- 19.62 €
06341-1202reamed hole4203241133261-49128,5- 27.21 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83