norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, with external thread, satin finish, threaded insert stainless steel
06461

Clamping levers, die-cast zinc, with external thread, satin...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle, powder-coated.
Steel parts bright.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06461 Clamping leversexternal thread, metal parts stainless steel 783 kB

Drawings

Clamping levers, die-cast zinc, with external thread, satin finish, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06461-00427X10ruby red RAL3003plastic-coated0M410131424,5414,53033303771610 7.85 €
06461-00427X15ruby red RAL3003plastic-coated0M410131424,5414,53033303771615 7.85 €
06461-00427X20ruby red RAL3003plastic-coated0M410131424,5414,53033303771620 7.85 €
06461-00427X25ruby red RAL3003plastic-coated0M410131424,5414,53033303771625 7.85 €
06461-0042X10orange RAL 2004plastic-coated0M410131424,5414,53033303771610 7.85 €
06461-0042X15orange RAL 2004plastic-coated0M410131424,5414,53033303771615 7.85 €
06461-0042X20orange RAL 2004plastic-coated0M410131424,5414,53033303771620 7.85 €
06461-0042X25orange RAL 2004plastic-coated0M410131424,5414,53033303771625 7.85 €
06461-0043X10silver metallicplastic-coated0M410131424,5414,53033303771610 7.85 €
06461-0043X15silver metallicplastic-coated0M410131424,5414,53033303771615 7.85 €
06461-0043X20silver metallicplastic-coated0M410131424,5414,53033303771620 7.85 €
06461-0043X25silver metallicplastic-coated0M410131424,5414,53033303771625 7.85 €
06461-00527X10ruby red RAL3003plastic-coated0M510131424,5414,53033303771610 7.85 €
06461-00527X15ruby red RAL3003plastic-coated0M510131424,5414,53033303771615 7.85 €
06461-00527X20ruby red RAL3003plastic-coated0M510131424,5414,53033303771620 7.85 €
06461-00527X25ruby red RAL3003plastic-coated0M510131424,5414,53033303771625 7.85 €
06461-0052X10orange RAL 2004plastic-coated0M510131424,5414,53033303771610 7.85 €
06461-0052X15orange RAL 2004plastic-coated0M510131424,5414,53033303771615 7.85 €
06461-0052X20orange RAL 2004plastic-coated0M510131424,5414,53033303771620 7.85 €
06461-0052X25orange RAL 2004plastic-coated0M510131424,5414,53033303771625 7.85 €
06461-0053X10silver metallicplastic-coated0M510131424,5414,53033303771610 7.85 €
06461-0053X15silver metallicplastic-coated0M510131424,5414,53033303771615 7.85 €
06461-0053X20silver metallicplastic-coated0M510131424,5414,53033303771620 7.85 €
06461-0053X25silver metallicplastic-coated0M510131424,5414,53033303771625 7.85 €
06461-10527X10ruby red RAL3003plastic-coated1M510131424,5414,53134404771610 7.85 €
06461-10527X15ruby red RAL3003plastic-coated1M510131424,5414,53134404771615 7.85 €
06461-10527X20ruby red RAL3003plastic-coated1M510131424,5414,53134404771620 7.85 €
06461-10527X25ruby red RAL3003plastic-coated1M510131424,5414,53134404771625 7.85 €
06461-1052X10orange RAL 2004plastic-coated1M510131424,5414,53134404771610 7.85 €
06461-1052X15orange RAL 2004plastic-coated1M510131424,5414,53134404771615 7.85 €
06461-1052X20orange RAL 2004plastic-coated1M510131424,5414,53134404771620 7.85 €
06461-1052X25orange RAL 2004plastic-coated1M510131424,5414,53134404771625 7.85 €
06461-1053X10silver metallicplastic-coated1M510131424,5414,53134404771610 7.85 €
06461-1053X15silver metallicplastic-coated1M510131424,5414,53134404771615 7.85 €
06461-1053X20silver metallicplastic-coated1M510131424,5414,53134404771620 7.85 €
06461-1053X25silver metallicplastic-coated1M510131424,5414,53134404771625 7.85 €
06461-10627X10ruby red RAL3003plastic-coated1M610131424,5414,53134404771610 7.85 €
06461-10627X15ruby red RAL3003plastic-coated1M610131424,5414,53134404771615 7.85 €
06461-10627X20ruby red RAL3003plastic-coated1M610131424,5414,53134404771620 7.85 €
06461-10627X25ruby red RAL3003plastic-coated1M610131424,5414,53134404771625 7.85 €
06461-10627X30ruby red RAL3003plastic-coated1M610131424,5414,53134404771630 7.85 €
06461-10627X40ruby red RAL3003plastic-coated1M610131424,5414,53134404771640 8.48 €
06461-10627X50ruby red RAL3003plastic-coated1M610131424,5414,53134404771650 8.48 €
06461-1062X10orange RAL 2004plastic-coated1M610131424,5414,53134404771610 7.85 €
06461-1062X15orange RAL 2004plastic-coated1M610131424,5414,53134404771615 7.85 €
06461-1062X20orange RAL 2004plastic-coated1M610131424,5414,53134404771620 7.85 €
06461-1062X25orange RAL 2004plastic-coated1M610131424,5414,53134404771625 7.85 €
06461-1062X30orange RAL 2004plastic-coated1M610131424,5414,53134404771630 7.85 €
06461-1062X40orange RAL 2004plastic-coated1M610131424,5414,53134404771640 8.48 €
06461-1062X50orange RAL 2004plastic-coated1M610131424,5414,53134404771650 8.48 €
06461-1063X10silver metallicplastic-coated1M610131424,5414,53134404771610 7.85 €
06461-1063X15silver metallicplastic-coated1M610131424,5414,53134404771615 7.85 €
06461-1063X20silver metallicplastic-coated1M610131424,5414,53134404771620 7.85 €
06461-1063X25silver metallicplastic-coated1M610131424,5414,53134404771625 7.85 €
06461-1063X30silver metallicplastic-coated1M610131424,5414,53134404771630 7.85 €
06461-1063X40silver metallicplastic-coated1M610131424,5414,53134404771640 8.48 €
06461-1063X50silver metallicplastic-coated1M610131424,5414,53134404771650 8.48 €
06461-20627X15ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 9.75 €
06461-20627X20ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 9.75 €
06461-20627X25ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 9.75 €
06461-20627X30ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 9.75 €
06461-20627X40ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 10.45 €
06461-20627X50ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 10.45 €
06461-20627X60ruby red RAL3003plastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 10.45 €
06461-2062X15orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 9.75 €
06461-2062X20orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 9.75 €
06461-2062X25orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 9.75 €
06461-2062X30orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 9.75 €
06461-2062X40orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 10.45 €
06461-2062X50orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 10.45 €
06461-2062X60orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 10.45 €
06461-2063X15silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 9.75 €
06461-2063X20silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 9.75 €
06461-2063X25silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 9.75 €
06461-2063X30silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 9.75 €
06461-2063X40silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 10.45 €
06461-2063X50silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 10.45 €
06461-2063X60silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 10.45 €
06461-20827X15ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 9.75 €
06461-20827X20ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 9.75 €
06461-20827X25ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 9.75 €
06461-20827X30ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 9.75 €
06461-20827X40ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 10.45 €
06461-20827X50ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 10.45 €
06461-20827X60ruby red RAL3003plastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 10.45 €
06461-2082X15orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 9.75 €
06461-2082X20orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 9.75 €
06461-2082X25orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 9.75 €
06461-2082X30orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 9.75 €
06461-2082X40orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 10.45 €
06461-2082X50orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 10.45 €
06461-2082X60orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 10.45 €
06461-2083X15silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 9.75 €
06461-2083X20silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 9.75 €
06461-2083X25silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 9.75 €
06461-2083X30silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 9.75 €
06461-2083X40silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 10.45 €
06461-2083X50silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 10.45 €
06461-2083X60silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 10.45 €
06461-21027X20ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 9.75 €
06461-21027X25ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 9.75 €
06461-21027X30ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 9.75 €
06461-21027X40ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 10.45 €
06461-21027X50ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 10.45 €
06461-21027X60ruby red RAL3003plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 10.45 €
06461-2102X20orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 9.75 €
06461-2102X25orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 9.75 €
06461-2102X30orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 9.75 €
06461-2102X40orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 10.45 €
06461-2102X50orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 10.45 €
06461-2102X60orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 10.45 €
06461-2103X20silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 9.75 €
06461-2103X25silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 9.75 €
06461-2103X30silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 9.75 €
06461-2103X40silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 10.45 €
06461-2103X50silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 10.45 €
06461-2103X60silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 10.45 €
06461-30827X20ruby red RAL3003plastic-coated3M816212237102454,558,58091112220 11.19 €
06461-30827X25ruby red RAL3003plastic-coated3M816212237102454,558,58091112225 11.19 €
06461-30827X30ruby red RAL3003plastic-coated3M816212237102454,558,58091112230 11.19 €
06461-30827X40ruby red RAL3003plastic-coated3M816212237102454,558,58091112240 11.95 €
06461-30827X50ruby red RAL3003plastic-coated3M816212237102454,558,58091112250 11.95 €
06461-30827X60ruby red RAL3003plastic-coated3M816212237102454,558,58091112260 11.95 €
06461-3082X20orange RAL 2004plastic-coated3M816212237102454,558,58091112220 11.19 €
06461-3082X25orange RAL 2004plastic-coated3M816212237102454,558,58091112225 11.19 €
06461-3082X30orange RAL 2004plastic-coated3M816212237102454,558,58091112230 11.19 €
06461-3082X40orange RAL 2004plastic-coated3M816212237102454,558,58091112240 11.95 €
06461-3082X50orange RAL 2004plastic-coated3M816212237102454,558,58091112250 11.95 €
06461-3082X60orange RAL 2004plastic-coated3M816212237102454,558,58091112260 11.95 €
06461-3083X20silver metallicplastic-coated3M816212237102454,558,58091112220 11.19 €
06461-3083X25silver metallicplastic-coated3M816212237102454,558,58091112225 11.19 €
06461-3083X30silver metallicplastic-coated3M816212237102454,558,58091112230 11.19 €
06461-3083X40silver metallicplastic-coated3M816212237102454,558,58091112240 11.95 €
06461-3083X50silver metallicplastic-coated3M816212237102454,558,58091112250 11.95 €
06461-3083X60silver metallicplastic-coated3M816212237102454,558,58091112260 11.95 €
06461-31027X20ruby red RAL3003plastic-coated3M1016212237102454,558,58091112220 11.19 €
06461-31027X25ruby red RAL3003plastic-coated3M1016212237102454,558,58091112225 11.19 €
06461-31027X30ruby red RAL3003plastic-coated3M1016212237102454,558,58091112230 11.19 €
06461-31027X40ruby red RAL3003plastic-coated3M1016212237102454,558,58091112240 11.95 €
06461-31027X50ruby red RAL3003plastic-coated3M1016212237102454,558,58091112250 11.95 €
06461-31027X60ruby red RAL3003plastic-coated3M1016212237102454,558,58091112260 11.95 €
06461-3102X20orange RAL 2004plastic-coated3M1016212237102454,558,58091112220 11.19 €
06461-3102X25orange RAL 2004plastic-coated3M1016212237102454,558,58091112225 11.19 €
06461-3102X30orange RAL 2004plastic-coated3M1016212237102454,558,58091112230 11.19 €
06461-3102X40orange RAL 2004plastic-coated3M1016212237102454,558,58091112240 11.95 €
06461-3102X50orange RAL 2004plastic-coated3M1016212237102454,558,58091112250 11.95 €
06461-3102X60orange RAL 2004plastic-coated3M1016212237102454,558,58091112260 11.95 €
06461-3103X20silver metallicplastic-coated3M1016212237102454,558,58091112220 11.19 €
06461-3103X25silver metallicplastic-coated3M1016212237102454,558,58091112225 11.19 €
06461-3103X30silver metallicplastic-coated3M1016212237102454,558,58091112230 11.19 €
06461-3103X40silver metallicplastic-coated3M1016212237102454,558,58091112240 11.95 €
06461-3103X50silver metallicplastic-coated3M1016212237102454,558,58091112250 11.95 €
06461-3103X60silver metallicplastic-coated3M1016212237102454,558,58091112260 11.95 €
06461-41227X25ruby red RAL3003plastic-coated4M12192727,54310276367,595109132425 14.94 €
06461-41227X30ruby red RAL3003plastic-coated4M12192727,54310276367,595109132430 14.94 €
06461-41227X40ruby red RAL3003plastic-coated4M12192727,54310276367,595109132440 15.89 €
06461-41227X50ruby red RAL3003plastic-coated4M12192727,54310276367,595109132450 15.89 €
06461-41227X60ruby red RAL3003plastic-coated4M12192727,54310276367,595109132460 15.89 €
06461-4122X25orange RAL 2004plastic-coated4M12192727,54310276367,595109132425 14.94 €
06461-4122X30orange RAL 2004plastic-coated4M12192727,54310276367,595109132430 14.94 €
06461-4122X40orange RAL 2004plastic-coated4M12192727,54310276367,595109132440 15.89 €
06461-4122X50orange RAL 2004plastic-coated4M12192727,54310276367,595109132450 15.89 €
06461-4122X60orange RAL 2004plastic-coated4M12192727,54310276367,595109132460 15.89 €
06461-4123X25silver metallicplastic-coated4M12192727,54310276367,595109132425 14.94 €
06461-4123X30silver metallicplastic-coated4M12192727,54310276367,595109132430 14.94 €
06461-4123X40silver metallicplastic-coated4M12192727,54310276367,595109132440 15.89 €
06461-4123X50silver metallicplastic-coated4M12192727,54310276367,595109132450 15.89 €
06461-4123X60silver metallicplastic-coated4M12192727,54310276367,595109132460 15.89 €
06461-51627X30ruby red RAL3003plastic-coated5M16233132491231,57377,5110126152630 19.07 €
06461-51627X40ruby red RAL3003plastic-coated5M16233132491231,57377,5110126152640 20.70 €
06461-51627X50ruby red RAL3003plastic-coated5M16233132491231,57377,5110126152650 20.70 €
06461-51627X60ruby red RAL3003plastic-coated5M16233132491231,57377,5110126152660 20.70 €
06461-5162X30orange RAL 2004plastic-coated5M16233132491231,57377,5110126152630 19.07 €
06461-5162X40orange RAL 2004plastic-coated5M16233132491231,57377,5110126152640 20.70 €
06461-5162X50orange RAL 2004plastic-coated5M16233132491231,57377,5110126152650 20.70 €
06461-5162X60orange RAL 2004plastic-coated5M16233132491231,57377,5110126152660 20.70 €
06461-5163X30silver metallicplastic-coated5M16233132491231,57377,5110126152630 19.07 €
06461-5163X40silver metallicplastic-coated5M16233132491231,57377,5110126152640 20.70 €
06461-5163X50silver metallicplastic-coated5M16233132491231,57377,5110126152650 20.70 €
06461-5163X60silver metallicplastic-coated5M16233132491231,57377,5110126152660 20.70 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83