norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with external thread, satin finish, threaded insert blue passivated steel
06460-05

Clamping levers, die-cast zinc with external thread, satin...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts trivalent blue-passivated.
Note:Standard colours are:
orange RAL 2004, silver metallic.

Where L ≥ 60 mm the thread length is 60 mm.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06460-05 Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel 344 kB

Drawings

Clamping levers, die-cast zinc with external thread, satin finish, threaded insert blue passivated steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
06460-05-0042X10orange RAL 2004plastic-coated0M410131424,5414,53033303771610 5.53 €
06460-05-0042X15orange RAL 2004plastic-coated0M410131424,5414,53033303771615 5.53 €
06460-05-0042X20orange RAL 2004plastic-coated0M410131424,5414,53033303771620 5.53 €
06460-05-0042X25orange RAL 2004plastic-coated0M410131424,5414,53033303771625 5.53 €
06460-05-0042X30orange RAL 2004plastic-coated0M410131424,5414,53033303771630 5.53 €
06460-05-0042X35orange RAL 2004plastic-coated0M410131424,5414,53033303771635 5.98 €
06460-05-0042X40orange RAL 2004plastic-coated0M410131424,5414,53033303771640 5.98 €
06460-05-0042X45orange RAL 2004plastic-coated0M410131424,5414,53033303771645 5.98 €
06460-05-0042X50orange RAL 2004plastic-coated0M410131424,5414,53033303771650 5.98 €
06460-05-0043X10silver metallicplastic-coated0M410131424,5414,53033303771610 5.53 €
06460-05-0043X15silver metallicplastic-coated0M410131424,5414,53033303771615 5.53 €
06460-05-0043X20silver metallicplastic-coated0M410131424,5414,53033303771620 5.53 €
06460-05-0043X25silver metallicplastic-coated0M410131424,5414,53033303771625 5.53 €
06460-05-0043X30silver metallicplastic-coated0M410131424,5414,53033303771630 5.53 €
06460-05-0043X35silver metallicplastic-coated0M410131424,5414,53033303771635 5.98 €
06460-05-0043X40silver metallicplastic-coated0M410131424,5414,53033303771640 5.98 €
06460-05-0043X45silver metallicplastic-coated0M410131424,5414,53033303771645 5.98 €
06460-05-0043X50silver metallicplastic-coated0M410131424,5414,53033303771650 5.98 €
06460-05-0052X10orange RAL 2004plastic-coated0M510131424,5414,53033303771610 5.53 €
06460-05-0052X15orange RAL 2004plastic-coated0M510131424,5414,53033303771615 5.53 €
06460-05-0052X20orange RAL 2004plastic-coated0M510131424,5414,53033303771620 5.53 €
06460-05-0052X25orange RAL 2004plastic-coated0M510131424,5414,53033303771625 5.53 €
06460-05-0052X30orange RAL 2004plastic-coated0M510131424,5414,53033303771630 5.53 €
06460-05-0052X35orange RAL 2004plastic-coated0M510131424,5414,53033303771635 5.98 €
06460-05-0052X40orange RAL 2004plastic-coated0M510131424,5414,53033303771640 5.98 €
06460-05-0052X45orange RAL 2004plastic-coated0M510131424,5414,53033303771645 5.98 €
06460-05-0052X50orange RAL 2004plastic-coated0M510131424,5414,53033303771650 5.98 €
06460-05-0053X10silver metallicplastic-coated0M510131424,5414,53033303771610 5.53 €
06460-05-0053X15silver metallicplastic-coated0M510131424,5414,53033303771615 5.53 €
06460-05-0053X20silver metallicplastic-coated0M510131424,5414,53033303771620 5.53 €
06460-05-0053X25silver metallicplastic-coated0M510131424,5414,53033303771625 5.53 €
06460-05-0053X30silver metallicplastic-coated0M510131424,5414,53033303771630 5.53 €
06460-05-0053X35silver metallicplastic-coated0M510131424,5414,53033303771635 5.98 €
06460-05-0053X40silver metallicplastic-coated0M510131424,5414,53033303771640 5.98 €
06460-05-0053X45silver metallicplastic-coated0M510131424,5414,53033303771645 5.98 €
06460-05-0053X50silver metallicplastic-coated0M510131424,5414,53033303771650 5.98 €
06460-05-1052X10orange RAL 2004plastic-coated1M510131424,5414,53134404771610 5.53 €
06460-05-1052X15orange RAL 2004plastic-coated1M510131424,5414,53134404771615 5.53 €
06460-05-1052X20orange RAL 2004plastic-coated1M510131424,5414,53134404771620 5.53 €
06460-05-1052X25orange RAL 2004plastic-coated1M510131424,5414,53134404771625 5.53 €
06460-05-1052X30orange RAL 2004plastic-coated1M510131424,5414,53134404771630 5.53 €
06460-05-1052X35orange RAL 2004plastic-coated1M510131424,5414,53134404771635 5.98 €
06460-05-1052X40orange RAL 2004plastic-coated1M510131424,5414,53134404771640 5.98 €
06460-05-1052X45orange RAL 2004plastic-coated1M510131424,5414,53134404771645 5.98 €
06460-05-1052X50orange RAL 2004plastic-coated1M510131424,5414,53134404771650 5.98 €
06460-05-1053X10silver metallicplastic-coated1M510131424,5414,53134404771610 5.53 €
06460-05-1053X15silver metallicplastic-coated1M510131424,5414,53134404771615 5.53 €
06460-05-1053X20silver metallicplastic-coated1M510131424,5414,53134404771620 5.53 €
06460-05-1053X25silver metallicplastic-coated1M510131424,5414,53134404771625 5.53 €
06460-05-1053X30silver metallicplastic-coated1M510131424,5414,53134404771630 5.53 €
06460-05-1053X35silver metallicplastic-coated1M510131424,5414,53134404771635 5.98 €
06460-05-1053X40silver metallicplastic-coated1M510131424,5414,53134404771640 5.98 €
06460-05-1053X45silver metallicplastic-coated1M510131424,5414,53134404771645 5.98 €
06460-05-1053X50silver metallicplastic-coated1M510131424,5414,53134404771650 5.98 €
06460-05-1062X10orange RAL 2004plastic-coated1M610131424,5414,53134404771610 5.53 €
06460-05-1062X15orange RAL 2004plastic-coated1M610131424,5414,53134404771615 5.53 €
06460-05-1062X20orange RAL 2004plastic-coated1M610131424,5414,53134404771620 5.53 €
06460-05-1062X25orange RAL 2004plastic-coated1M610131424,5414,53134404771625 5.53 €
06460-05-1062X30orange RAL 2004plastic-coated1M610131424,5414,53134404771630 5.53 €
06460-05-1062X35orange RAL 2004plastic-coated1M610131424,5414,53134404771635 5.98 €
06460-05-1062X40orange RAL 2004plastic-coated1M610131424,5414,53134404771640 5.98 €
06460-05-1062X45orange RAL 2004plastic-coated1M610131424,5414,53134404771645 5.98 €
06460-05-1062X50orange RAL 2004plastic-coated1M610131424,5414,53134404771650 5.98 €
06460-05-1063X10silver metallicplastic-coated1M610131424,5414,53134404771610 5.53 €
06460-05-1063X15silver metallicplastic-coated1M610131424,5414,53134404771615 5.53 €
06460-05-1063X20silver metallicplastic-coated1M610131424,5414,53134404771620 5.53 €
06460-05-1063X25silver metallicplastic-coated1M610131424,5414,53134404771625 5.53 €
06460-05-1063X30silver metallicplastic-coated1M610131424,5414,53134404771630 5.53 €
06460-05-1063X35silver metallicplastic-coated1M610131424,5414,53134404771635 5.98 €
06460-05-1063X40silver metallicplastic-coated1M610131424,5414,53134404771640 5.98 €
06460-05-1063X45silver metallicplastic-coated1M610131424,5414,53134404771645 5.98 €
06460-05-1063X50silver metallicplastic-coated1M610131424,5414,53134404771650 5.98 €
06460-05-2062X15orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 6.92 €
06460-05-2062X20orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 6.92 €
06460-05-2062X25orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 6.92 €
06460-05-2062X30orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 6.92 €
06460-05-2062X35orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52035 7.38 €
06460-05-2062X40orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 7.38 €
06460-05-2062X45orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52045 7.38 €
06460-05-2062X50orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 7.38 €
06460-05-2062X55orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52055 7.38 €
06460-05-2062X60orange RAL 2004plastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 7.38 €
06460-05-2063X15silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52015 6.92 €
06460-05-2063X20silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52020 6.92 €
06460-05-2063X25silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52025 6.92 €
06460-05-2063X30silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52030 6.92 €
06460-05-2063X35silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52035 7.38 €
06460-05-2063X40silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52040 7.38 €
06460-05-2063X45silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52045 7.38 €
06460-05-2063X50silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52050 7.38 €
06460-05-2063X55silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52055 7.38 €
06460-05-2063X60silver metallicplastic-coated2M613,518,51928,56,517,542,545,56574,59,52060 7.38 €
06460-05-2082X15orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 6.92 €
06460-05-2082X20orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 6.92 €
06460-05-2082X25orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 6.92 €
06460-05-2082X30orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 6.92 €
06460-05-2082X35orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52035 7.38 €
06460-05-2082X40orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 7.38 €
06460-05-2082X45orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52045 7.38 €
06460-05-2082X50orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 7.38 €
06460-05-2082X55orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52055 7.38 €
06460-05-2082X60orange RAL 2004plastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 7.38 €
06460-05-2083X15silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52015 6.92 €
06460-05-2083X20silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52020 6.92 €
06460-05-2083X25silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52025 6.92 €
06460-05-2083X30silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52030 6.92 €
06460-05-2083X35silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52035 7.38 €
06460-05-2083X40silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52040 7.38 €
06460-05-2083X45silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52045 7.38 €
06460-05-2083X50silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52050 7.38 €
06460-05-2083X55silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52055 7.38 €
06460-05-2083X60silver metallicplastic-coated2M813,518,51928,56,517,542,545,56574,59,52060 7.38 €
06460-05-2102X15orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52015 6.92 €
06460-05-2102X20orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 6.92 €
06460-05-2102X25orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 6.92 €
06460-05-2102X30orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 6.92 €
06460-05-2102X35orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52035 7.38 €
06460-05-2102X40orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 7.38 €
06460-05-2102X45orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52045 7.38 €
06460-05-2102X50orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 7.38 €
06460-05-2102X55orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52055 7.38 €
06460-05-2102X60orange RAL 2004plastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 7.38 €
06460-05-2103X15silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52015 6.92 €
06460-05-2103X20silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52020 6.92 €
06460-05-2103X25silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52025 6.92 €
06460-05-2103X30silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52030 6.92 €
06460-05-2103X35silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52035 7.38 €
06460-05-2103X40silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52040 7.38 €
06460-05-2103X45silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52045 7.38 €
06460-05-2103X50silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52050 7.38 €
06460-05-2103X55silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52055 7.38 €
06460-05-2103X60silver metallicplastic-coated2M1013,518,51928,56,517,542,545,56574,59,52060 7.38 €
06460-05-3082X15orange RAL 2004plastic-coated3M816212237102454,558,58091112215 7.62 €
06460-05-3082X20orange RAL 2004plastic-coated3M816212237102454,558,58091112220 7.62 €
06460-05-3082X25orange RAL 2004plastic-coated3M816212237102454,558,58091112225 7.62 €
06460-05-3082X30orange RAL 2004plastic-coated3M816212237102454,558,58091112230 7.62 €
06460-05-3082X35orange RAL 2004plastic-coated3M816212237102454,558,58091112235 8.17 €
06460-05-3082X40orange RAL 2004plastic-coated3M816212237102454,558,58091112240 8.17 €
06460-05-3082X45orange RAL 2004plastic-coated3M816212237102454,558,58091112245 8.17 €
06460-05-3082X50orange RAL 2004plastic-coated3M816212237102454,558,58091112250 8.17 €
06460-05-3082X55orange RAL 2004plastic-coated3M816212237102454,558,58091112255 8.17 €
06460-05-3082X60orange RAL 2004plastic-coated3M816212237102454,558,58091112260 8.17 €
06460-05-3083X15silver metallicplastic-coated3M816212237102454,558,58091112215 7.62 €
06460-05-3083X20silver metallicplastic-coated3M816212237102454,558,58091112220 7.62 €
06460-05-3083X25silver metallicplastic-coated3M816212237102454,558,58091112225 7.62 €
06460-05-3083X30silver metallicplastic-coated3M816212237102454,558,58091112230 7.62 €
06460-05-3083X35silver metallicplastic-coated3M816212237102454,558,58091112235 8.17 €
06460-05-3083X40silver metallicplastic-coated3M816212237102454,558,58091112240 8.17 €
06460-05-3083X45silver metallicplastic-coated3M816212237102454,558,58091112245 8.17 €
06460-05-3083X50silver metallicplastic-coated3M816212237102454,558,58091112250 8.17 €
06460-05-3083X55silver metallicplastic-coated3M816212237102454,558,58091112255 8.17 €
06460-05-3083X60silver metallicplastic-coated3M816212237102454,558,58091112260 8.17 €
06460-05-3102X15orange RAL 2004plastic-coated3M1016212237102454,558,58091112215 7.62 €
06460-05-3102X20orange RAL 2004plastic-coated3M1016212237102454,558,58091112220 7.62 €
06460-05-3102X25orange RAL 2004plastic-coated3M1016212237102454,558,58091112225 7.62 €
06460-05-3102X30orange RAL 2004plastic-coated3M1016212237102454,558,58091112230 7.62 €
06460-05-3102X35orange RAL 2004plastic-coated3M1016212237102454,558,58091112235 8.17 €
06460-05-3102X40orange RAL 2004plastic-coated3M1016212237102454,558,58091112240 8.17 €
06460-05-3102X45orange RAL 2004plastic-coated3M1016212237102454,558,58091112245 8.17 €
06460-05-3102X50orange RAL 2004plastic-coated3M1016212237102454,558,58091112250 8.17 €
06460-05-3102X55orange RAL 2004plastic-coated3M1016212237102454,558,58091112255 8.17 €
06460-05-3102X60orange RAL 2004plastic-coated3M1016212237102454,558,58091112260 8.17 €
06460-05-3103X15silver metallicplastic-coated3M1016212237102454,558,58091112215 7.62 €
06460-05-3103X20silver metallicplastic-coated3M1016212237102454,558,58091112220 7.62 €
06460-05-3103X25silver metallicplastic-coated3M1016212237102454,558,58091112225 7.62 €
06460-05-3103X30silver metallicplastic-coated3M1016212237102454,558,58091112230 7.62 €
06460-05-3103X35silver metallicplastic-coated3M1016212237102454,558,58091112235 8.17 €
06460-05-3103X40silver metallicplastic-coated3M1016212237102454,558,58091112240 8.17 €
06460-05-3103X45silver metallicplastic-coated3M1016212237102454,558,58091112245 8.17 €
06460-05-3103X50silver metallicplastic-coated3M1016212237102454,558,58091112250 8.17 €
06460-05-3103X55silver metallicplastic-coated3M1016212237102454,558,58091112255 8.17 €
06460-05-3103X60silver metallicplastic-coated3M1016212237102454,558,58091112260 8.17 €
06460-05-4102X20orange RAL 2004plastic-coated4M10192727,54310276367,595109132420 8.99 €
06460-05-4102X25orange RAL 2004plastic-coated4M10192727,54310276367,595109132425 8.99 €
06460-05-4102X30orange RAL 2004plastic-coated4M10192727,54310276367,595109132430 8.99 €
06460-05-4102X35orange RAL 2004plastic-coated4M10192727,54310276367,595109132435 9.45 €
06460-05-4102X40orange RAL 2004plastic-coated4M10192727,54310276367,595109132440 9.45 €
06460-05-4102X45orange RAL 2004plastic-coated4M10192727,54310276367,595109132445 9.45 €
06460-05-4102X50orange RAL 2004plastic-coated4M10192727,54310276367,595109132450 9.45 €
06460-05-4102X55orange RAL 2004plastic-coated4M10192727,54310276367,595109132455 9.45 €
06460-05-4102X60orange RAL 2004plastic-coated4M10192727,54310276367,595109132460 9.45 €
06460-05-4102X70orange RAL 2004plastic-coated4M10192727,54310276367,595109132470 10.04 €
06460-05-4102X80orange RAL 2004plastic-coated4M10192727,54310276367,595109132480 10.04 €
06460-05-4102X90orange RAL 2004plastic-coated4M10192727,54310276367,595109132490 10.04 €
06460-05-4103X20silver metallicplastic-coated4M10192727,54310276367,595109132420 8.99 €
06460-05-4103X25silver metallicplastic-coated4M10192727,54310276367,595109132425 8.99 €
06460-05-4103X30silver metallicplastic-coated4M10192727,54310276367,595109132430 8.99 €
06460-05-4103X35silver metallicplastic-coated4M10192727,54310276367,595109132435 9.45 €
06460-05-4103X40silver metallicplastic-coated4M10192727,54310276367,595109132440 9.45 €
06460-05-4103X45silver metallicplastic-coated4M10192727,54310276367,595109132445 9.45 €
06460-05-4103X50silver metallicplastic-coated4M10192727,54310276367,595109132450 9.45 €
06460-05-4103X55silver metallicplastic-coated4M10192727,54310276367,595109132455 9.45 €
06460-05-4103X60silver metallicplastic-coated4M10192727,54310276367,595109132460 9.45 €
06460-05-4103X70silver metallicplastic-coated4M10192727,54310276367,595109132470 10.04 €
06460-05-4103X80silver metallicplastic-coated4M10192727,54310276367,595109132480 10.04 €
06460-05-4103X90silver metallicplastic-coated4M10192727,54310276367,595109132490 10.04 €
06460-05-4122X20orange RAL 2004plastic-coated4M12192727,54310276367,595109132420 8.99 €
06460-05-4122X25orange RAL 2004plastic-coated4M12192727,54310276367,595109132425 8.99 €
06460-05-4122X30orange RAL 2004plastic-coated4M12192727,54310276367,595109132430 8.99 €
06460-05-4122X35orange RAL 2004plastic-coated4M12192727,54310276367,595109132435 9.45 €
06460-05-4122X40orange RAL 2004plastic-coated4M12192727,54310276367,595109132440 9.45 €
06460-05-4122X45orange RAL 2004plastic-coated4M12192727,54310276367,595109132445 9.45 €
06460-05-4122X50orange RAL 2004plastic-coated4M12192727,54310276367,595109132450 9.45 €
06460-05-4122X55orange RAL 2004plastic-coated4M12192727,54310276367,595109132455 9.45 €
06460-05-4122X60orange RAL 2004plastic-coated4M12192727,54310276367,595109132460 9.45 €
06460-05-4122X70orange RAL 2004plastic-coated4M12192727,54310276367,595109132470 10.04 €
06460-05-4122X80orange RAL 2004plastic-coated4M12192727,54310276367,595109132480 10.04 €
06460-05-4122X90orange RAL 2004plastic-coated4M12192727,54310276367,595109132490 10.04 €
06460-05-4123X20silver metallicplastic-coated4M12192727,54310276367,595109132420 8.99 €
06460-05-4123X25silver metallicplastic-coated4M12192727,54310276367,595109132425 8.99 €
06460-05-4123X30silver metallicplastic-coated4M12192727,54310276367,595109132430 8.99 €
06460-05-4123X35silver metallicplastic-coated4M12192727,54310276367,595109132435 9.45 €
06460-05-4123X40silver metallicplastic-coated4M12192727,54310276367,595109132440 9.45 €
06460-05-4123X45silver metallicplastic-coated4M12192727,54310276367,595109132445 9.45 €
06460-05-4123X50silver metallicplastic-coated4M12192727,54310276367,595109132450 9.45 €
06460-05-4123X55silver metallicplastic-coated4M12192727,54310276367,595109132455 9.45 €
06460-05-4123X60silver metallicplastic-coated4M12192727,54310276367,595109132460 9.45 €
06460-05-4123X70silver metallicplastic-coated4M12192727,54310276367,595109132470 10.04 €
06460-05-4123X80silver metallicplastic-coated4M12192727,54310276367,595109132480 10.04 €
06460-05-4123X90silver metallicplastic-coated4M12192727,54310276367,595109132490 10.04 €
06460-05-5122X25orange RAL 2004plastic-coated5M12233132491231,57377,5110126152625 11.25 €
06460-05-5122X30orange RAL 2004plastic-coated5M12233132491231,57377,5110126152630 11.25 €
06460-05-5122X35orange RAL 2004plastic-coated5M12233132491231,57377,5110126152635 11.98 €
06460-05-5122X40orange RAL 2004plastic-coated5M12233132491231,57377,5110126152640 11.98 €
06460-05-5122X45orange RAL 2004plastic-coated5M12233132491231,57377,5110126152645 11.98 €
06460-05-5122X50orange RAL 2004plastic-coated5M12233132491231,57377,5110126152650 11.98 €
06460-05-5122X55orange RAL 2004plastic-coated5M12233132491231,57377,5110126152655 11.98 €
06460-05-5122X60orange RAL 2004plastic-coated5M12233132491231,57377,5110126152660 11.98 €
06460-05-5122X70orange RAL 2004plastic-coated5M12233132491231,57377,5110126152670 12.79 €
06460-05-5122X80orange RAL 2004plastic-coated5M12233132491231,57377,5110126152680 12.79 €
06460-05-5122X90orange RAL 2004plastic-coated5M12233132491231,57377,5110126152690 12.79 €
06460-05-5123X25silver metallicplastic-coated5M12233132491231,57377,5110126152625 11.25 €
06460-05-5123X30silver metallicplastic-coated5M12233132491231,57377,5110126152630 11.25 €
06460-05-5123X35silver metallicplastic-coated5M12233132491231,57377,5110126152635 11.98 €
06460-05-5123X40silver metallicplastic-coated5M12233132491231,57377,5110126152640 11.98 €
06460-05-5123X45silver metallicplastic-coated5M12233132491231,57377,5110126152645 11.98 €
06460-05-5123X50silver metallicplastic-coated5M12233132491231,57377,5110126152650 11.98 €
06460-05-5123X55silver metallicplastic-coated5M12233132491231,57377,5110126152655 11.98 €
06460-05-5123X60silver metallicplastic-coated5M12233132491231,57377,5110126152660 11.98 €
06460-05-5123X70silver metallicplastic-coated5M12233132491231,57377,5110126152670 12.79 €
06460-05-5123X80silver metallicplastic-coated5M12233132491231,57377,5110126152680 12.79 €
06460-05-5123X90silver metallicplastic-coated5M12233132491231,57377,5110126152690 12.79 €
06460-05-5162X25orange RAL 2004plastic-coated5M16233132491231,107377,10110126152625 11.25 €
06460-05-5162X30orange RAL 2004plastic-coated5M16233132491231,107377,10110126152630 11.25 €
06460-05-5162X35orange RAL 2004plastic-coated5M16233132491231,107377,10110126152635 11.98 €
06460-05-5162X40orange RAL 2004plastic-coated5M16233132491231,107377,10110126152640 11.98 €
06460-05-5162X45orange RAL 2004plastic-coated5M16233132491231,107377,10110126152645 11.98 €
06460-05-5162X50orange RAL 2004plastic-coated5M16233132491231,107377,10110126152650 11.98 €
06460-05-5162X55orange RAL 2004plastic-coated5M16233132491231,107377,10110126152655 11.98 €
06460-05-5162X60orange RAL 2004plastic-coated5M16233132491231,107377,10110126152660 11.98 €
06460-05-5162X70orange RAL 2004plastic-coated5M16233132491231,107377,10110126152670 12.79 €
06460-05-5162X80orange RAL 2004plastic-coated5M16233132491231,107377,10110126152680 12.79 €
06460-05-5162X90orange RAL 2004plastic-coated5M16233132491231,107377,10110126152690 12.79 €
06460-05-5163X25silver metallicplastic-coated5M16233132491231,107377,10110126152625 11.25 €
06460-05-5163X30silver metallicplastic-coated5M16233132491231,107377,10110126152630 11.25 €
06460-05-5163X35silver metallicplastic-coated5M16233132491231,107377,10110126152635 11.98 €
06460-05-5163X40silver metallicplastic-coated5M16233132491231,107377,10110126152640 11.98 €
06460-05-5163X45silver metallicplastic-coated5M16233132491231,107377,10110126152645 11.98 €
06460-05-5163X50silver metallicplastic-coated5M16233132491231,107377,10110126152650 11.98 €
06460-05-5163X55silver metallicplastic-coated5M16233132491231,107377,10110126152655 11.98 €
06460-05-5163X60silver metallicplastic-coated5M16233132491231,107377,10110126152660 11.98 €
06460-05-5163X70silver metallicplastic-coated5M16233132491231,107377,10110126152670 12.79 €
06460-05-5163X80silver metallicplastic-coated5M16233132491231,107377,10110126152680 12.79 €
06460-05-5163X90silver metallicplastic-coated5M16233132491231,107377,10110126152690 12.79 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83