norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, satin finish, threaded insert stainless steel
06451-10

Clamping levers, die-cast zinc with internal thread and clamping...

go back

Item description/product images

DescriptionProduct description:By using clamping levers with integrated clamping force intensifier, the clamping force can be increased by up to 75% compared to standard clamping levers.

Furthermore, this product can also be used by persons with limited hand strength (e.g. in rehabilitation) to achieve comparable clamping forces with less effort. Less effort is also needed to loosen the clamping lever.

The increase in clamping force is achieved by the integral needle roller thrust bearing, which generates very low surface friction on a rigid contact surface during clamping. The hardened thrust washers are designed for high clamping forces and the bearing with its high load rating guarantees a long service life.

The clamped component is permanently protected by the large, stationary contact surface. A washer is no longer required.
Material:

Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.

Version:Handle powder-coated.
Steel parts bright.
Axial needle bearing with hardened and ground thrust washer.
Note:Standard colours are:
orange RAL 2004, ruby red RAL 3003, silver metallic.
Type of operation:In the default position, the handle is engaged with the threaded insert through a toothed ring. By lifting the handle, it can be repositioned and re-engaged in the toothed ring by spring force.Application:Machine, equipment and plant construction, rehabilitation sector.Assembly:The screw-in depth must be at least 2 x the thread diameter and the thread should be lubricated lightly during installation.Advantages:Significant increase of the clamping force with the same tightening torque.
High quality axial needle bearing with high load rating and long service life.
The component surface is protected by the stationary lower ring.
On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06451-10 Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel 337 kB

Drawings

Clamping levers, die-cast zinc with internal thread and clamping force intensifier, satin finish, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXD2

HH2H3H4AA1BTT1CADAcc.PriceOrder
06451-10-2082orange RAL 2004plastic-coated2M82538,527,752,655,66577,510221029.33 €
06451-10-3102orange RAL 2004plastic-coated3M10304733,964,468,6809511,2241031.29 €
06451-10-4102orange RAL 2004plastic-coated4M103053,137,272,877,39511013,2271034.13 €
06451-10-5122orange RAL 2004plastic-coated5M123559,141,98387,5110127,515,4331037.50 €
06451-10-20827ruby red RAL3003plastic-coated2M82538,527,752,655,66577,510221029.33 €
06451-10-31027ruby red RAL3003plastic-coated3M10304733,964,468,6809511,2241031.29 €
06451-10-41027ruby red RAL3003plastic-coated4M103053,137,272,877,39511013,2271034.13 €
06451-10-51227ruby red RAL3003plastic-coated5M123559,141,98387,5110127,515,4331037.50 €
06451-10-2083silver metallicplastic-coated2M82538,527,752,655,66577,510221029.33 €
06451-10-3103silver metallicplastic-coated3M10304733,94,468,6809511,2241031.29 €
06451-10-4103silver metallicplastic-coated4M103053,137,272,877,39511013,2271034.13 €
06451-10-5123silver metallicplastic-coated5M123559,141,98387,5110127,515,4331037.50 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83