norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel
06448

Clamping levers, die-cast zinc, flat with internal thread,...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06448 Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel 192 kB

Drawings

Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06448-2061jet black RAL 9005satin finish2M61213,518,519,128,56,517,829,232,26574,510,120 6.91 €
06448-2081jet black RAL 9005satin finish2M81213,518,519,128,56,517,829,232,26574,510,120 6.91 €
06448-3081jet black RAL 9005satin finish3M8141621,222371023,83842809111,722 7.56 €
06448-3101jet black RAL 9005satin finish3M10141621,222371023,83842809111,722 7.56 €
06448-206181jet black RAL 9005textured matt2M61213,518,519,128,56,517,829,232,26574,510,120 6.91 €
06448-208181jet black RAL 9005textured matt2M81213,518,519,128,56,517,829,232,26574,510,120 6.91 €
06448-308181jet black RAL 9005textured matt3M8141621,222371023,83842809111,722 7.56 €
06448-310181jet black RAL 9005textured matt3M10141621,222371023,83842809111,722 7.56 €
06448-206182orange RAL 2004textured matt2M61213,518,519,128,56,517,829,232,26574,510,120 6.91 €
06448-208182orange RAL 2004textured matt2M81213,518,519,128,56,517,829,232,26574,510,120 6.91 €
06448-308182orange RAL 2004textured matt3M8141621,222371023,83842809111,722 7.56 €
06448-310182orange RAL 2004textured matt3M10141621,222371023,83842809111,722 7.56 €
06448-206184traffic red RAL 3020textured matt2M61213,518,519,128,56,517,829,232,26574,510,120 6.91 €
06448-208184traffic red RAL 3020textured matt2M81213,518,519,128,56,517,829,232,26574,510,120 6.91 €
06448-308184traffic red RAL 3020textured matt3M8141621,222371023,83842809111,722 7.56 €
06448-310184traffic red RAL 3020textured matt3M10141621,222371023,83842809111,722 7.56 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83