norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, steel, with internal thread, ruby red, threaded insert black oxidised steel
06442

Clamping levers, steel, with internal thread, ruby red, threaded...

go back

Item description/product images

DescriptionMaterial:Handle steel 1.0401.
All other steel parts grade 5.8.
Version:Handle powder-coated, fine-textured structure.
Steel parts black oxidised.
Note:Standard colours are:
ruby red RAL 3003.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06442 Clamping levers, steel with internal thread, threaded insert black oxidised steel 207 kB

Drawings

Clamping levers, steel, with internal thread, ruby red, threaded insert black oxidised steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
06442-10427ruby red RAL30031M4910131424,5414,531344047716 8.07 €
06442-10527ruby red RAL30031M5910131424,5414,531344047716 8.07 €
06442-10627ruby red RAL30031M6910131424,5414,531344047716 8.07 €
06442-20627ruby red RAL30032M61213,518,51928,56,517,542,545,56574,51020 10.89 €
06442-20827ruby red RAL30032M81213,518,51928,56,517,542,545,56574,51020 10.89 €
06442-30827ruby red RAL30033M81416212237102454,558,580911122 13.04 €
06442-31027ruby red RAL30033M101416212237102454,558,580911122 13.04 €
06442-41027ruby red RAL30034M1017192727,54310276367,5951091324 16.80 €
06442-41227ruby red RAL30034M1217192727,54310276367,5951091324 16.80 €
06442-51227ruby red RAL30035M1223233132491231,57377,51101261526 26.50 €
06442-51627ruby red RAL30035M1623233132491231,57377,51101261526 26.50 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83