norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping levers, electropolished stainless steel, with internal thread, threaded insert stainless steel
06440

Clamping levers, electropolished stainless steel, with internal...

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4308.
All other metal parts stainless steel 1.4305.

Version:Stainless steel grip electropolished.
Steel parts bright.
On request:Other threads and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06440 Clamping levers, stainless steel with internal thread, threaded insert stainless steel 242 kB

Drawings

Clamping levers, electropolished stainless steel, with internal thread, threaded insert stainless steel

Item selection/filter

Order No.

Main
material
XAA1TDD1D2HH1H3H4No. of
teeth
CADAcc.PriceOrder
06440-1108stainless steelM8831071719282040,5126568,524 36.49 €
06440-1110stainless steelM10831071719282040,5126568,524 36.49 €
06440-1112stainless steelM12831071719282040,5126568,524 36.49 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83