norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers flat external thread, stainless steel, 15°
06401_15

Tension levers flat external thread, stainless steel, 15°

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Steel parts bright.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06401_15 Tension levers flat external thread, stainless steel, 15° 136 kB

Drawings

Tension levers flat external thread, stainless steel, 15°

Item selection/filter

Order No.FormXA=Handle lengthA2DD1D2D3HH1H2H3H4No. of
teeth
LCADAcc.PriceOrder
06401-1082X3015°M81001513,53325101921223292630 31.00 €
06401-1082X4015°M81001513,53325101921223292640 32.48 €
06401-1082X5015°M81001513,53325101921223292650 32.48 €
06401-2102X3015°M10127151941301222213,526383030 37.84 €
06401-2102X4015°M10127151941301222213,526383040 39.88 €
06401-2102X5015°M10127151941301222213,526383050 39.88 €
06401-2102X6015°M10127151941301222213,526383060 39.88 €
06401-2122X3015°M12127151941301222213,526383030 37.84 €
06401-2122X4015°M12127151941301222213,526383040 39.88 €
06401-2122X5015°M12127151941301222213,526383050 39.88 €
06401-2122X6015°M12127151941301222213,526383060 39.88 €
06401-3162X4015°M1614515234537142821733483640 47.16 €
06401-3162X5015°M1614515234537142821733483650 47.16 €
06401-3162X6015°M1614515234537142821733483660 47.16 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83