norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers flat external thread, stainless steel, 0°
06401_0

Tension levers flat external thread, stainless steel, 0°

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Steel parts bright.On request:Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06401_0 Tension levers flat external thread, stainless steel, 0° 150 kB

Drawings

Tension levers flat external thread, stainless steel, 0°

Item selection/filter

Order No.FormXA=Handle lengthDD1D2D3HH1H2H3No. of
teeth
LCADAcc.PriceOrder
06401-1081X30M810213,533251019212232630 29.64 €
06401-1081X40M810213,533251019212232640 31.13 €
06401-1081X50M810213,533251019212232650 31.13 €
06401-2101X30M101311941301222213,5263030 36.52 €
06401-2101X40M101311941301222213,5263040 38.57 €
06401-2101X50M101311941301222213,5263050 38.57 €
06401-2101X60M101311941301222213,5263060 38.57 €
06401-2121X30M121311941301222213,5263030 36.52 €
06401-2121X40M121311941301222213,5263040 38.57 €
06401-2121X50M121311941301222213,5263050 38.57 €
06401-2121X60M121311941301222213,5263060 38.57 €
06401-3161X40M161482345371428217333640 45.85 €
06401-3161X50M161482345371428217333650 45.85 €
06401-3161X60M161482345371428217333660 45.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83