norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers with reamed hole, 0 degrees
06340_PB0

Tension levers with reamed hole, 0 degrees

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06340_PB0 Tension levers with reamed hole, 0 degrees 97,6 kB

Drawings

Tension levers with reamed hole, 0 degrees

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthDD1D2HH2CADAcc.PriceOrder
06340-1102reamed hole102288,12410254032,5 8.72 €
06340-1122reamed hole12251042812324636,5 10.82 €
06340-1142reamed hole14251042812324636,5 10.82 €
06340-1162reamed hole1628126,53313325241 13.08 €
06340-1202reamed hole2032128,54113326149 18.12 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83