norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension Levers with internal thread, 20°
06340_IG20

Tension Levers with internal thread, 20°

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06340_IG Control handles with internal thread 160 kB
 Datasheet 06340_IG20 Tension Levers with internal thread, 20° 120 kB

Drawings

Tension Levers with internal thread, 20°

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthA2DD1D2HH1H2CADAcc.PriceOrder
06340-208internal threadM81884,5152410254052,532,5 8.72 €
06340-210internal threadM101884,5152410254052,532,5 8.72 €
06340-212internal threadM122010015281232466136,5 10.82 €
06340-216internal threadM162312115331332527241 13.08 €
06340-220internal threadM202612315411332618049 18.12 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83