norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body and clamping segments tool steel.Version:Body hardened.
Jaw segments hardened (49-51 HRC) black oxidised.
Wedge faces ground.
Note:The compact design makes these wedge clamps ideal for horizontal and vertical series clamping. The hardened and ground wedge faces can exert high clamping forces. These wedge clamps can be mounted in grid holes or T-slots. Tightening the DIN 912 socket screw moves the wedge down and the jaws out pressing the workpieces against the fixtures fixed stops.

The jaws of version 04525-08 and 04525-0810 are not serrated.

The wedge has a slightly elongated hole allowing for movement.

Spread width:
04525-08 = ±0.5 mm
04525-12 = ±1.0 mm
04525-16 = ±1.5 mm
Drawing reference:
D) DIN 912 cap screw

1) Wedge clamps
2) Workpiece
3) Fixed stop
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04525 Wedge clamps jaw faces serrated 399 kB

Drawings

Wedge clamps jaw faces serrated

Item selection/filter

Order No.Version 1A
min.
A
max.
B

B1CDEVersion 2GClamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
04525-08smooth2731292115M8X252,5for tapped holeM81525 127.08 €
04525-0810smooth2731292115M8X252,5for t-slot101525 127.08 €
04525-12serrated4249413022M12X404for tapped holeM123085 190.31 €
04525-1214serrated4249413022M12X304for t-slot143085 190.31 €
04525-16serrated5766564229M16X605for tapped holeM1650210 266.86 €
04525-1618serrated5766564229M16X505for t-slot1850210 266.86 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83