norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Pull clamp with integrated clamping screw automation capable
04401-10

Pull clamp with integrated clamping screw automation capable

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Body black oxidised.
Workpiece support tempered (HRC 39-45) and ground
Clamping screw hardened and black oxidised.
Note:1. First, place the workpiece on the workpiece support or the clamping screw of the pull clamp. This will compress the internal spring and retract the clamping screw into the main body.

2. Position the tapped hole in the workpiece above the clamping screw.
The tip of the clamping screw is pressed lightly into the tapped hole by the spring pressure.

3. When the drive element is actuated, the clamping screw rotates into the tapped hole of the workpiece and clamps it.

With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages:Automation capable
High clamping forces
Rapid clamping
Integrated clamping screw
Accessory:04401-20 Extension unit.Supplied with2x locating pins Ø 8 (h7) x 40.
1x protection plug.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 04401-10_Datasheet_32741_Pull_clamp_with_integrated_clamping_screw_automation_capable--en 293 kB

Drawings

Pull clamp with integrated clamping screw automation capable

Item selection/filter

Order No.BB1D

D1D2D3
for screw to
DIN 912
D4D5D6HH1H2H3H4H5Travel
S
SWTightening
torque
max. Nm
Clamping
force
kN
CADAcc.PriceOrder
04401-10-12907012580M10M10M1281041251052030802018192710 1,371.95 €
04401-10-16907012580M10M10M1681041251052030802021194515 1,371.95 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83