norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Hardened, black oxidised.Note:Particularly low parts can be clamped using these T-slot clamps. The wedge effect on the jaws presses the workpiece firmly and securely onto the machine table. "H1" and "H3" are per DIN 650 by maximum slot depth. To achieve lower clamping heights with minimum slot depth, the clamping piece can be ground down by dimension H3.

The clamping forces F and F1 are achieved under optimum configuration and utilisation of the maximum fastening screw tightening torque.

Supplied in pairs.
Supplied with- 2x T-slot clamps.
- 2x DIN EN ISO 4762 fastening screws.
- 2x ISO 2936 hex socket keys.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04470 T-slot clamps 188 kB

Drawings

T-slot clamps, steel (set)

Item selection/filter

Order No.Slot
width
B

B1H
min.
H
max.
H1H2H3LL1F
kN
F1
kN
Packaging typeCADAcc.PriceOrder
04470-1221218122,513,531115521,850,61 piece = 1 pair 107.65 €
04470-1421422141,513,534115551,85,50,71 piece = 1 pair 119.16 €
04470-1621625162,51741156682,580,91 piece = 1 pair 137.66 €
04470-1821828181,51643156712,5911 piece = 1 pair 142.19 €
04470-2222235224,521,553209893161,91 piece = 1 pair 229.80 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83