norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.0503.
Sleeve 1.0403.
Indexing pin free-cutting steel.
Spring 1.4310.
Grip cap thermoplastic PA
Version:Sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Grip cap in various colours:
-black grey RAL 7021.
-pure orange RAL 2004.
-colza yellow RAL 1021.
-traffic red RAL 3020.
-signal green RAL 6032.
-traffic blue RAL 5017.
-light grey RAL 7035.
Note:If the cam-action indexing plunger is to be welded on, the sleeve should be tack welded so that the spring is not thermally damaged from the high temperatures.Advantages:Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Smooth sleeve, Connecting option via adapter sleeve
On request:Special versions.
Accessory:Positioning bushes 03099-50, 03099-60, 03099-61.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099-10_F Cam-action indexing plungers, Form F, with grip cap 184 kB

Drawings

Cam-action indexing plungers, Form F, with grip cap

Item selection/filter

Order No.FormComponent
colour
DD1LL1BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-10-090410Fblack grey RAL 702141039,526,310,94,961814 12.81 €
03099-10-090510Fblack grey RAL 702151039,526,310,94,961,3814 12.81 €
03099-10-090610Fblack grey RAL 702161039,526,310,94,961,8814 12.81 €
03099-10-090512Fblack grey RAL 702151248,431,112,95,781,3814 13.08 €
03099-10-090612Fblack grey RAL 702161248,431,112,95,781,8814 13.08 €
03099-10-090812Fblack grey RAL 702181248,431,112,95,782,3814 13.08 €
03099-10-090616Fblack grey RAL 702161662,341,516,67101,81535 15.47 €
03099-10-090816Fblack grey RAL 702181662,341,516,67102,31535 15.47 €
03099-10-091016Fblack grey RAL 7021101662,841,516,67102,81535 15.47 €
03099-10-090820Fblack grey RAL 702182072,351,320,58,5122,32060 17.93 €
03099-10-091020Fblack grey RAL 7021102072,351,320,58,5122,82060 17.93 €
03099-10-091220Fblack grey RAL 7021122072,351,320,58,51232060 17.93 €
03099-10-0904102Forange RAL 200441039,526,310,94,961814 12.81 €
03099-10-0905102Forange RAL 200451039,526,310,94,961,3814 12.81 €
03099-10-0906102Forange RAL 200461039,526,310,94,961,8814 12.81 €
03099-10-0905122Forange RAL 200451248,431,112,95,781,3814 13.08 €
03099-10-0906122Forange RAL 200461248,431,112,95,781,8814 13.08 €
03099-10-0908122Forange RAL 200481248,431,112,95,782,3814 13.08 €
03099-10-0906162Forange RAL 200461662,341,516,67101,81535 15.47 €
03099-10-0908162Forange RAL 200481662,341,516,67102,31535 15.47 €
03099-10-0910162Forange RAL 2004101662,841,516,67102,81535 15.47 €
03099-10-0908202Forange RAL 200482072,351,320,58,5122,32060 17.93 €
03099-10-0910202Forange RAL 2004102072,351,320,58,5122,82060 17.93 €
03099-10-0912202Forange RAL 2004122072,351,320,58,51232060 17.93 €
03099-10-09041016Fcolza yellow RAL 102141039,526,310,94,961814 12.81 €
03099-10-09051016Fcolza yellow RAL 102151039,526,310,94,961,3814 12.81 €
03099-10-09061016Fcolza yellow RAL 102161039,526,310,94,961,8814 12.81 €
03099-10-09051216Fcolza yellow RAL 102151248,431,112,95,781,3814 13.08 €
03099-10-09061216Fcolza yellow RAL 102161248,431,112,95,781,8814 13.08 €
03099-10-09081216Fcolza yellow RAL 102181248,431,112,95,782,3814 13.08 €
03099-10-09061616Fcolza yellow RAL 102161662,341,516,67101,81535 15.47 €
03099-10-09081616Fcolza yellow RAL 102181662,341,516,67102,31535 15.47 €
03099-10-09101616Fcolza yellow RAL 1021101662,841,516,67102,81535 15.47 €
03099-10-09082016Fcolza yellow RAL 102182072,351,320,58,5122,32060 17.93 €
03099-10-09102016Fcolza yellow RAL 1021102072,351,320,58,5122,82060 17.93 €
03099-10-09122016Fcolza yellow RAL 1021122072,351,320,58,51232060 17.93 €
03099-10-09041084Ftraffic red RAL 302041039,526,310,94,961814 12.81 €
03099-10-09051084Ftraffic red RAL 302051039,526,310,94,961,3814 12.81 €
03099-10-09061084Ftraffic red RAL 302061039,526,310,94,961,8814 12.81 €
03099-10-09051284Ftraffic red RAL 302051248,431,112,95,781,3814 13.08 €
03099-10-09061284Ftraffic red RAL 302061248,431,112,95,781,8814 13.08 €
03099-10-09081284Ftraffic red RAL 302081248,431,112,95,782,3814 13.08 €
03099-10-09061684Ftraffic red RAL 302061662,341,516,67101,81535 15.47 €
03099-10-09081684Ftraffic red RAL 302081662,341,516,67102,31535 15.47 €
03099-10-09101684Ftraffic red RAL 3020101662,841,516,67102,81535 15.47 €
03099-10-09082084Ftraffic red RAL 302082072,351,320,58,5122,32060 17.93 €
03099-10-09102084Ftraffic red RAL 3020102072,351,320,58,5122,82060 17.93 €
03099-10-09122084Ftraffic red RAL 3020122072,351,320,58,51232060 17.93 €
03099-10-09041086Fsignal green RAL 603241039,526,310,94,961814 12.81 €
03099-10-09051086Fsignal green RAL 603251039,526,310,94,961,3814 12.81 €
03099-10-09061086Fsignal green RAL 603261039,526,310,94,961,8814 12.81 €
03099-10-09051286Fsignal green RAL 603251248,431,112,95,781,3814 13.08 €
03099-10-09061286Fsignal green RAL 603261248,431,112,95,781,8814 13.08 €
03099-10-09081286Fsignal green RAL 603281248,431,112,95,782,3814 13.08 €
03099-10-09061686Fsignal green RAL 603261662,341,516,67101,81535 15.47 €
03099-10-09081686Fsignal green RAL 603281662,341,516,67102,31535 15.47 €
03099-10-09101686Fsignal green RAL 6032101662,841,516,67102,81535 15.47 €
03099-10-09082086Fsignal green RAL 603282072,351,320,58,5122,32060 17.93 €
03099-10-09102086Fsignal green RAL 6032102072,351,320,58,5122,82060 17.93 €
03099-10-09122086Fsignal green RAL 6032122072,351,320,58,51232060 17.93 €
03099-10-09041087Ftraffic blue RAL 501741039,526,310,94,961814 12.81 €
03099-10-09051087Ftraffic blue RAL 501751039,526,310,94,961,3814 12.81 €
03099-10-09061087Ftraffic blue RAL 501761039,526,310,94,961,8814 12.81 €
03099-10-09051287Ftraffic blue RAL 501751248,431,112,95,781,3814 13.08 €
03099-10-09061287Ftraffic blue RAL 501761248,431,112,95,781,8814 13.08 €
03099-10-09081287Ftraffic blue RAL 501781248,431,112,95,782,3814 13.08 €
03099-10-09061687Ftraffic blue RAL 501761662,341,516,67101,81535 15.47 €
03099-10-09081687Ftraffic blue RAL 501781662,341,516,67102,31535 15.47 €
03099-10-09101687Ftraffic blue RAL 5017101662,841,516,67102,81535 15.47 €
03099-10-09082087Ftraffic blue RAL 501782072,351,320,58,5122,32060 17.93 €
03099-10-09102087Ftraffic blue RAL 5017102072,351,320,58,5122,82060 17.93 €
03099-10-09122087Ftraffic blue RAL 5017122072,351,320,58,51232060 17.93 €
03099-10-09041088Flight grey RAL 703541039,526,310,94,961814 12.81 €
03099-10-09051088Flight grey RAL 703551039,526,310,94,961,3814 12.81 €
03099-10-09061088Flight grey RAL 703561039,526,310,94,961,8814 12.81 €
03099-10-09051288Flight grey RAL 703551248,431,112,95,781,3814 13.08 €
03099-10-09061288Flight grey RAL 703561248,431,112,95,781,8814 13.08 €
03099-10-09081288Flight grey RAL 703581248,431,112,95,782,3814 13.08 €
03099-10-09061688Flight grey RAL 703561662,341,516,67101,81535 15.47 €
03099-10-09081688Flight grey RAL 703581662,341,516,67102,31535 15.47 €
03099-10-09101688Flight grey RAL 7035101662,841,516,67102,81535 15.47 €
03099-10-09082088Flight grey RAL 703582072,351,320,58,5122,32060 17.93 €
03099-10-09102088Flight grey RAL 7035102072,351,320,58,5122,82060 17.93 €
03099-10-09122088Flight grey RAL 7035122072,351,320,58,51232060 17.93 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83