norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Cam-action indexing plungers are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Grip 1.0503.
Sleeve 1.0403.
Indexing pin free-cutting steel.
Spring 1.4310.
Version:Sleeve and grip black oxidised.
Indexing pin hardened, ground and black oxidised.
Spring bright.
Note:If the cam-action indexing plunger is to be welded on, the sleeve should be tack welded so that the spring is not thermally damaged from the high temperatures.Advantages:Turning the grip through 180° retracts the pin.
Smooth sleeve, Connecting option via adapter sleeve
On request:Special versions.
Accessory:Positioning bushes 03099-50, 03099-60, 03099-61.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099-10_E Cam-action indexing plungers, Form E, without grip cap 148 kB

Drawings

Cam-action indexing plungers, Form E, without grip cap

Item selection/filter

Order No.FormDD1LL1BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-10-080410E41038,5259361814 12.19 €
03099-10-080510E51038,5259361,3814 12.19 €
03099-10-080610E61038,5259361,8814 12.19 €
03099-10-080512E51247,43010,83,681,3814 12.49 €
03099-10-080612E61247,43010,83,681,8814 12.49 €
03099-10-080812E81247,43010,83,682,3814 12.49 €
03099-10-080616E61661,24014,44,8101,81535 14.84 €
03099-10-080816E81661,24014,44,8102,31535 14.84 €
03099-10-081016E101661,24014,44,8102,81535 14.84 €
03099-10-080820E8207150186122,32060 17.00 €
03099-10-081020E10207150186122,82060 17.00 €
03099-10-081220E122071501861232060 17.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83