norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:EPDM.Version:black.Note:Grommets are used for cable routing in control cabinets, housings and fuse boxes. They permit the problem-free routing of cables through outlets and openings. They are easy to apply and offer protection against sharp edges. Additionally, the use of cable grommets provides a certain amount of strain relief on the cables.

EPDM has very good ageing resistance, even when exposed to UV and ozone (e.g. outdoors). Other positive properties of EPDM are its high elasticity and good chemical resistance. EPDM is resistant to oxygen and diluted acids, but not to mineral oil products.
Temperature range:-40°C to +125°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 84104_Datasheet_32315_Cable_grommet_EPDM--en 197 kB

Drawings

Cable grommet EPDM

Item selection/filter

Order No.D

Assembly dimensions
D1
D2HSCADAcc.PriceOrder
84104-0200501025841 0.36 €
84104-020050152584,51,5 0.36 €
84104-0200502025852 0.36 €
84104-0300501035841 0.36 €
84104-030050153584,51,5 0.36 €
84104-0300502035852 0.36 €
84104-0300701537106,11,5 0.46 €
84104-04008010481151 0.41 €
84104-04008020481162 0.41 €
84104-04008030481173 0.41 €
84104-06008010681151 0.43 €
84104-06008020681162 0.44 €
84104-06009010691251 0.46 €
84104-0600901569125,51,5 0.47 €
84104-06009020691262 0.48 €
84104-06009030691273 0.51 €
84104-06009040691284 0.52 €
84104-060100106101461 0.62 €
84104-06010015610146,51,5 0.63 €
84104-060100206101472 0.64 €
84104-060100306101483 0.67 €
84104-080100108101461 0.55 €
84104-08010015810146,51,5 0.56 €
84104-080100208101472 0.56 €
84104-080100308101483 0.59 €
84104-080110108111661 0.64 €
84104-080110208111672 0.67 €
84104-080110308111683 0.69 €
84104-080110408111694 0.71 €
84104-080120108121661 0.74 €
84104-080120208121672 0.74 €
84104-080120308121683 0.75 €
84104-080120408121694 0.75 €
84104-1001201010121661 0.58 €
84104-100120151012166,51,5 0.59 €
84104-1001202010121672 0.59 €
84104-1001203010121683 0.60 €
84104-1101401011141861 0.67 €
84104-1101402011141872 0.70 €
84104-1101403011141883 0.72 €
84104-1101501011152061 0.83 €
84104-1101502011152072 0.86 €
84104-1101503011152083 0.90 €
84104-1101504011152094 0.94 €
84104-1201801012182261 0.72 €
84104-1201802012182272 0.77 €
84104-1201803012182283 0.83 €
84104-1201804012182294 0.89 €
84104-1602201016222771 0.99 €
84104-160220151622277,51,5 1.04 €
84104-1602202016222782 1.06 €
84104-1602203016222793 1.12 €
84104-16022040162227104 1.17 €
84104-2102701021273491 1.48 €
84104-21027020212734102 1.55 €
84104-21027030212734113 1.60 €
84104-21027040212734124 1.67 €
84104-31040010314048121 3.55 €
84104-31040020314048132 3.69 €
84104-31040030314048143 3.83 €
84104-31040040314048154 3.98 €
84104-41052010415260131 4.36 €
84104-41052020415260142 4.54 €
84104-41052030415260153 4.73 €
84104-41052040415260164 4.91 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83