norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Frame polyamide PA66 GF25 V-0.
Elastomer plate EPDM, ozone resistant acc. to DIN 53509, Stage 0 (best stage).
Seal TPE TPV.
Version:Black.Note:The cable gland plates are suitable for leading through cables without plugs (non-assembled lines). Cables, wires, hoses, pneumatic and hydraulic lines can be routed through.

The lines can be inserted without piercing. The elastomer plate adapts to the cables and provides optimum sealing and strain relief. Unused ducts remain securely closed and sealed.

Available with different glands or as a blind plate.

Rating IP66.

Certificates / standards met:
UL 514B
UL / CSA-File E140310
Temperature range:-30 °C to +100 °CAssembly:For mounting cutouts 36 x 112 mm.

The cable gland plates can be snapped into the cut-out without the use of tools. (for a sheet thickness of 1.5 - 2 mm).
For sheets thicker than 2 mm or applications that require screwing, the cable gland plates can be fastened through holes using M5 screws.
Drawing reference:
1) mounting cutout
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 84102 Cable gland plates 286 kB

Drawings

Cable gland plates

Item selection/filter

Order No.

Max. No.
of ducts
For
cables
No. x cable Ø
CADAcc.PriceOrder
84102-241101114x3-6,5/4x5-9,2/3x14-20 28.09 €
84102-2412011212x8-12 28.09 €
84102-241301132x3-5,5/6x4,1-8,1/4x9-14/1x14-20 28.09 €
84102-241401146X3-6,5/4X5-9,2/4X9,6-15,9 28.09 €
84102-2417011717X5-9,2 28.09 €
84102-2417021711X3-6,5/1X4,1-8,1/5X8-12,5 28.09 €
84102-2422012216X3-6,5/4X5-9,2/2X8-12,5 28.09 €
84102-2423022323X4,1-8,1 28.09 €
84102-2429012929X3-6,5 28.09 €
84102-240000-- 6.11 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83