norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
LED machine lamps in aluminium housing, 5600K, dimmable, 24 volt DC, safety glass
86025

LED machine lamps in aluminium housing, 5600K, dimmable, 24 volt...

go back

Item description/product images

DescriptionProduct description:Tis daylight white LED lamp has a flat design and is resistant to oil, coolants and lubricants. It can withstand flying swarf and offers high temperature resistance. The 4 mm thick impact-resistant safety glass and the high IP67/IP69K rating make these LED lamps ideal for harsh ambient conditions.Material:Housing: aluminium.
Diffuser: safety glass (4 mm).
End caps: Aluminium.
Version:Housing: natural tone anodised.
End caps: Natural tone anodised.
Note:Robust, industrial quality LED lamps for machine illumination. These LED lamps are enclosed in an aluminium profile. An attachment to profile slots and panel elements is facilitated via the tapped holes in the end caps using the separately available accessories.

The LED lamps have an M12 plug connection for the power supply. This is built into the front side of the end cap. The connection to the power supply is made via an M12x1 plug (3 to 5-pin).

The LED lamps provide the working area with a uniform, glare and flicker free illumination in user-friendly 5600K daylight white, through a glass pane with diffuser. The beam angle is 100°.

Dimmable via a separately available operating unit (86091-02). This operating unit can infinitely dim the LED lamp and switch it on or off.

Certificates / Standards met:
CE, UKCA, ETL Listed (5003529), D-identification.
DIN EN 62471.
Temperature range:-30 °C to +70 °C.Advantages:The high-quality aluminium housing guarantees durability, stability and low weight. The IP67/IP69K rating makes these lamps ideal for use on machinery. The lamp attains a colour rendition of >85 and offers impressive lighting performance, excellent colour rendering and wide beam distribution.

The long LED service life of up to 100,000 hours (L80/B10) means that the lamps are virtually maintenance-free.
Accessory:24V DC power supply unit 82100-20
Mounting bracket 86090-20.
Dimmer operating unit 86091-02.
Drawing reference:
1) Input side
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 86025 LED machine lamps in aluminium housing, 5600K, dimmable, 24 volt DC, safety glass 442 kB

Drawings

LED machine lamps in aluminium housing, 5600K, dimmable, 24 volt DC, safety glass

Item selection/filter

Order No.

LConnectionDimmable
Lamp socketCADAcc.PriceOrder
86025-310X0540540M12, A-codedyesLED integrated 218.35 €
Order No.

Lamp power
W
Operating voltage
V DC
Light distributionBeam angle
CADAcc.PriceOrder
86025-310X0540~1324+/-10%light forming100° 218.35 €
Order No.

Colour temp.
Luminous flux
lm
Luminous efficacy
lm/W
Colour rendition index
Service life
Lamp
CADAcc.PriceOrder
86025-310X05405600 K (daylight white)2004155>85>100.000 h (L80/B10) 218.35 €
Order No.

glare suppressionSafety ratingProtection classRisk group
(DIN EN 62471)
CascadableESD
electrostatic
discharging
CADAcc.PriceOrder
86025-310X0540ESG, diffuserIP67/IP69KIIIopen groupnono 218.35 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83