norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
LED machine lamps in aluminium housing, 5600K, dimmable, 24 volt DC
86025-10

LED machine lamps in aluminium housing, 5600K, dimmable, 24 volt...

go back

Item description/product images

DescriptionProduct description:Daylight white LED lamps for plants, machines and control cabinets. Very slim design. Rating IP54.Material:Housing: aluminium.
Diffuser: Polycarbonate (PC).
End caps: Plastic (PA).
Lamp holder: Plastic.
Version:Housing: natural tone anodised.
Diffuser: clear, shatterproof
End caps: black.
Lamp holder: black.
Note:LED lights in robust industrial quality for machine and switch cabinet lighting.

The LED lamps have an M12 plug connection for the power supply. This is built into the front side of the end cap. The connection to the power supply is made via an M12x1 plug (3 to 5-pin).

These LED lamps with clear cover provide illumination for many applications where high lighting intensities and detailed illumination are required. Daylight white, light temperature 5600K. The beam angle is 120°.

Dimmable via a separately available operating unit (86091-02). This operating unit can infinitely dim the LED lamp and switch it on or off.

The lamp is attached using the lamp holders supplied.

Set 1: Long lamp holder for swivel mounting (rotation through 360° in 15° increments).
Set 2: Short lamp holder for rigid mounting.

Certificates / Standards met:
CE, UKCA, ETL Listed (5003529), D-identification.
DIN EN 62471.
Temperature range:-10°C to +60°C.Advantages:The plastic cover protects the LED strip from dust and water spray up to IP rating IP54. The compact design and a length of 350 mm make these LED lamps ideal for machines and systems with no special requirements.

The long LED service life of up to 100,000 hours (L80/B10) means that the lamps are virtually maintenance-free.
Accessory:24V DC power supply unit 82100-20
86090-25 lamp holder.
Dimmer operating unit 86091-02.
Drawing reference:
1) Input side
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 86025-10 LED machine lamps in aluminium housing, 5600K, dimmable, 24 volt DC 571 kB

Drawings

LED machine lamps in aluminium housing, 5600K, dimmable, 24 volt DC

Item selection/filter

Order No.

LConnectionDimmable
Lamp socketCADAcc.PriceOrder
86025-10-310X0350350M12, A-codedyesLED integrated 95.42 €
Order No.

Lamp power
W
Operating voltage
V DC
Light distributionBeam angle
CADAcc.PriceOrder
86025-10-310X0350~824+/-10%direct120° 95.42 €
Order No.

Colour temp.
Luminous flux
lm
Luminous efficacy
lm/W
Colour rendition index
Service life
Lamp
glare suppressionSafety ratingProtection classRisk group
(DIN EN 62471)
CascadableESD
electrostatic
discharging
CADAcc.PriceOrder
86025-10-310X03505600 K (daylight white)1336155>85>100.000 h (L80/B10)transparentIP54IIIopen groupnono 95.42 €
Order No.

glare suppressionSafety ratingProtection classRisk group
(DIN EN 62471)
CascadableESD
electrostatic
discharging
CADAcc.PriceOrder
86025-10-310X0350transparentIP54IIIopen groupnono 95.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83