norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Power supply unit 24V DC, 60W, 2.5A, input 90-264V AC with M12 A-coded socket
82100-20

Power supply unit 24V DC, 60W, 2.5A, input 90-264V AC with M12...

go back

Item description/product images

DescriptionNote:Compact AC/DC industrial quality desktop power supply unit with 90 to 264 volt AC input and 24 volt DC output. Extremely robust, long service life even in harsh environments.

Input: Connection cable 1.8 metres long with IEC socket C13 and angled SCHUKO plug.

Output: Permanently attached 1,8 metre long cable with M12x1 A-coded connector (4-pin socket) with screw lock.

Certificates / Standards met:
CE, UKCA, EU, EISA 2007/DoE, NRCan, Korea K-MEPS, AU/NZ MEPS.
Temperature range:-30 °C to +70 °C.Advantages:Protected against short circuit, overload, voltage surge and excess temperature.
Completely enclosed housing.
LED in operation signal lamp.
Power consumption in open-circuit mode < 0.075 W.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 82100-20 Power supply unit 24V DC, 60W, 2.5A, input 90-264V AC with M12 A-coded socket 275 kB

Drawings

Power supply unit 24V DC, 60W, 2.5A, input 90-264V AC with M12 A-coded socket

Item selection/filter

Order No.

Input voltage
VAC
Input frequency
Hz
Max.
input current
(115V AC)
Max.
input current
(230V AC)
Nominal output voltage
V DC
CADAcc.PriceOrder
82100-20-2425601290 - 26447 - 631400 mA ± 1%1000 mA ±1%24 47.36 €
Order No.

Output performance
W
Output current
A
Surge protection
V DC
Overheating protection
(°C)
Efficiency ratio
by full load
%
Air humidity
in use
(%)
CADAcc.PriceOrder
82100-20-24256012602,525,2-32,475±590,520-90 non-condensing 47.36 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Andorra
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83